Product series | Inductance | Length (mm) | Width (mm) | Height (mm) | ||
---|---|---|---|---|---|---|
![]() |
EPL2010 | 180 nH — 12 µH | 2.2 | 2.2 | 1.05 | View Series |
![]() |
EPL2014 | 270 nH — 10 µH | 2.2 | 2.2 | 1.45 | View Series |
![]() |
EPL3010 | 300 nH — 22 µH | 3.2 | 3.2 | 1.1 | View Series |
![]() |
EPL3012 | 1.0 µH — 22 µH | 3.2 | 3.2 | 1.3 | View Series |
![]() |
EPL3015 | 900 nH — 33 µH | 3.2 | 3.2 | 1.55 | View Series |