Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) 3 | DCR max (Ω) 4 | SRF typ (MHz) 5 | Isat (A) 6 | Irms (A) 7 |
---|---|---|---|---|---|---|
1812PS-102_RC | 1.0 | 5,10 | 0.050 | 685 | 2.5 | 2.7 |
1812PS-122_RC | 1.2 | 5,10 | 0.060 | 460 | 2.0 | 2.6 |
1812PS-152_RC | 1.5 | 5,10 | 0.060 | 460 | 2.0 | 2.6 |
1812PS-222_RC | 2.2 | 5,10 | 0.070 | 270 | 1.7 | 2.4 |
1812PS-272_RC | 2.7 | 5,10 | 0.080 | 265 | 1.4 | 2.3 |
1812PS-332_RC | 3.3 | 5,10 | 0.090 | 225 | 1.4 | 2.3 |
1812PS-392_RC | 3.9 | 5,10 | 0.11 | 170 | 1.2 | 2.2 |
1812PS-472_RC | 4.7 | 5,10 | 0.11 | 165 | 1.2 | 2.1 |
1812PS-562_RC | 5.6 | 5,10 | 0.12 | 155 | 1.1 | 2.1 |
1812PS-682_RC | 6.8 | 5,10 | 0.13 | 140 | 1.0 | 1.9 |
1812PS-103_RC | 10 | 5,10 | 0.17 | 120 | 0.90 | 1.7 |
1812PS-153_RC | 15 | 5,10 | 0.26 | 100 | 0.70 | 1.5 |
1812PS-223_RC | 22 | 5,10 | 0.33 | 45.0 | 0.54 | 1.2 |
1812PS-333_RC | 33 | 5,10 | 0.40 | 30.0 | 0.46 | 1.1 |
1812PS-393_RC | 39 | 5,10 | 0.56 | 30.0 | 0.40 | 1.0 |
1812PS-473_RC | 47 | 5,10 | 0.87 | 28.0 | 0.35 | 0.80 |
1812PS-683_RC | 68 | 5,10 | 1.1 | 17.0 | 0.32 | 0.67 |
1812PS-823_RC | 82 | 5,10 | 1.3 | 17.0 | 0.28 | 0.65 |
1812PS-104_RC | 100 | 5,10 | 1.3 | 14.0 | 0.27 | 0.65 |
1812PS-124_RC | 120 | 5,10 | 1.5 | 12.0 | 0.23 | 0.60 |
1812PS-154_RC | 150 | 5,10 | 2.2 | 11.0 | 0.20 | 0.51 |
1812PS-224_RC | 220 | 5,10 | 2.7 | 7.0 | 0.17 | 0.47 |
1812PS-334_RC | 330 | 5,10 | 4.9 | 6.0 | 0.15 | 0.31 |
1812PS-474_RC | 470 | 5,10 | 5.9 | 4.0 | 0.12 | 0.31 |
1812PS-564_RC | 560 | 5,10 | 6.1 | 3.0 | 0.11 | 0.28 |
1812PS-684_RC | 680 | 5,10 | 6.6 | 2.0 | 0.10 | 0.28 |
1812PS-824_RC | 820 | 5,10 | 7.4 | 2.0 | 0.090 | 0.25 |
1812PS-105_RC | 1000 | 5,10 | 10.0 | 2.0 | 0.080 | 0.22 |
A max | B max | C max | D ref | E ref | F ref | G | H | I | J | |
---|---|---|---|---|---|---|---|---|---|---|
0.231 | 0.196 | 0.150 | 0.107 | 0.100 | 0.178 | 0.025 | 0.120 | 0.045 | 0.118 | inches |
5,87 | 4,98 | 3,81 | 2,72 | 2,54 | 4,52 | 0,64 | 3,05 | 1,14 | 3,00 | mm |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
600 | 2200* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,9 | 0,25 |