The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Kit | Values | Price |
---|---|---|
C341 | 28 (6 of each) | $80.00 |
Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±10%) |
DCR max (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
1008PS-103KR_ | 10 | 0.92 | 105 | 0.84 | 1.0 | 1.1 | 0.40 | 0.59 |
A max | B max | C max | D max | E max | F max | G typ | H | I | J | |
---|---|---|---|---|---|---|---|---|---|---|
0.150 | 0.149 | 0.108 | 0.070 | 0.102 | 0.084 | 0.020 | 0.100 | 0.040 | 0.050 | inches |
3,81 | 3,78 | 2,74 | 1,78 | 2,59 | 2,13 | 0,51 | 2,54 | 1,02 | 1,27 | mm |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
750 | 2500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,3 | 0,3 |