Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±10%) |
DCR max (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
1008PS-102KRC | 1.0 | 0.050 | 387 | 3.5 | 3.9 | 4.2 | 1.4 | 2.0 |
1008PS-152KRC | 1.5 | 0.060 | 276 | 2.7 | 3.2 | 3.5 | 1.4 | 2.0 |
1008PS-182KRC | 1.8 | 0.090 | 253 | 2.3 | 2.7 | 3.0 | 0.98 | 1.4 |
1008PS-222KRC | 2.2 | 0.10 | 228 | 2.4 | 2.8 | 3.1 | 1.2 | 1.7 |
1008PS-272KRC | 2.7 | 0.14 | 207 | 1.6 | 2.0 | 2.3 | 1.0 | 1.4 |
1008PS-332KRC | 3.3 | 0.84 | 199 | 1.5 | 1.6 | 1.6 | 0.51 | 0.67 |
1008PS-392KRC | 3.9 | 0.26 | 185 | 1.5 | 1.8 | 2.0 | 0.82 | 1.1 |
1008PS-472KRC | 4.7 | 0.35 | 160 | 1.3 | 1.6 | 1.7 | 0.70 | 0.95 |
1008PS-562KRC | 5.6 | 0.36 | 150 | 1.5 | 1.7 | 1.8 | 0.66 | 0.87 |
1008PS-682KRC | 6.8 | 0.58 | 120 | 1.3 | 1.5 | 1.6 | 0.45 | 0.76 |
1008PS-103KRC | 10 | 0.92 | 105 | 0.84 | 1.0 | 1.1 | 0.40 | 0.59 |
1008PS-153KRC | 15 | 1.2 | 35.0 | 0.81 | 0.87 | 0.90 | 0.36 | 0.51 |
1008PS-223KRC | 22 | 1.4 | 26.0 | 0.67 | 0.75 | 0.79 | 0.33 | 0.44 |
1008PS-333KRC | 33 | 1.6 | 20.0 | 0.53 | 0.61 | 0.68 | 0.30 | 0.42 |
1008PS-393KRC | 39 | 1.9 | 16.0 | 0.49 | 0.56 | 0.60 | 0.28 | 0.39 |
1008PS-473KRC | 47 | 2.5 | 19.0 | 0.47 | 0.52 | 0.54 | 0.23 | 0.31 |
1008PS-683KRC | 68 | 3.8 | 12.0 | 0.38 | 0.42 | 0.45 | 0.21 | 0.26 |
1008PS-823KRC | 82 | 4.3 | 9.0 | 0.33 | 0.38 | 0.42 | 0.18 | 0.26 |
1008PS-104KRC | 100 | 5.8 | 7.0 | 0.35 | 0.38 | 0.39 | 0.16 | 0.20 |
1008PS-124KRC | 120 | 6.3 | 7.0 | 0.30 | 0.33 | 0.35 | 0.14 | 0.20 |
1008PS-154KRC | 150 | 7.5 | 6.0 | 0.27 | 0.30 | 0.33 | 0.13 | 0.18 |
1008PS-224KRC | 220 | 10.0 | 5.0 | 0.21 | 0.24 | 0.27 | 0.13 | 0.17 |
1008PS-334KRC | 330 | 11.5 | 4.0 | 0.19 | 0.21 | 0.23 | 0.11 | 0.15 |
1008PS-474KRC | 470 | 16.3 | 3.0 | 0.14 | 0.17 | 0.19 | 0.10 | 0.13 |
1008PS-564KRC | 560 | 18.1 | 3.0 | 0.13 | 0.15 | 0.17 | 0.093 | 0.12 |
1008PS-684KRC | 680 | 24.0 | 2.0 | 0.11 | 0.15 | 0.17 | 0.073 | 0.11 |
1008PS-824KRC | 820 | 26.0 | 2.0 | 0.10 | 0.12 | 0.13 | 0.073 | 0.10 |
1008PS-105KRC | 1000 | 29.0 | 2.0 | 0.11 | 0.13 | 0.14 | 0.070 | 0.10 |
A max | B max | C max | D max | E max | F max | G typ | H | I | J | |
---|---|---|---|---|---|---|---|---|---|---|
0.150 | 0.149 | 0.108 | 0.070 | 0.102 | 0.084 | 0.020 | 0.100 | 0.040 | 0.050 | inches |
3,81 | 3,78 | 2,74 | 1,78 | 2,59 | 2,13 | 0,51 | 2,54 | 1,02 | 1,27 | mm |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
750 | 2500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,3 | 0,3 |