The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Kit | Values | Price |
---|---|---|
C348 | 20 (6 of each) | $60.00 |
Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±10%) |
DCR max (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 |
---|---|---|---|---|---|
0805PS-103KRC | 10 | 1.5 | 66.0 | 0.27 | 0.43 |
A max | B max | C max | D | E | F | G | H | I | J | |
---|---|---|---|---|---|---|---|---|---|---|
0.133 | 0.118 | 0.079 | 0.056 | 0.080 | 0.050 | 0.020 | 0.070 | 0.040 | 0.030 | inches |
3,38 | 3,00 | 2,00 | 1,42 | 2,03 | 1,27 | 0,51 | 1,78 | 1,02 | 0,76 | mm |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1500 | 7500* | 178/330 | 60/100 | 13 | 14,4 | 8,4 | 8 | 4 | 4 | 2 | 2,34 | 0,23 |