Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | Body size | |||
---|---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||||
SPT20L-233ML_ | 23 | 320 | 13.5 | 0.60 | 1.0 | 1.3 | 0.71 | 1.0 | 1 |
Size | A max | B max | C max | D1 | E2 | F2 | G | Weight (g) |
---|---|---|---|---|---|---|---|---|
1 (SPT20L) | 0.34/8,64 | 0.34/8,64 | 0.28/7,00 | 0.26/6,60 | 0.30/7,62 | 0.27/6,86 | 0.06/1,52 | 0.47 – 0.54 |
2 (SPT30L) | 0.44/11,05 | 0.44/11,18 | 0.37/9,50 | 0.35/8,89 | 0.40/10,16 | 0.36/9,14 | 0.06/1,52 | 1.42 – 1.59 |
3 (SPT38L) | 0.56/14,22 | 0.56/14,35 | 0.37/9,50 | 0.45/11,43 | 0.52/13,21 | 0.46/11,68 | 0.06/1,52 | 2.73 – 3.34 |
4 (SPT44L) | 0.59/14,99 | 0.61/15,62 | 0.41/10,50 | 0.50/12,70 | 0.55/13,97 | 0.51/12,95 | 0.06/1,52 | 3.57 – 4.08 |
5 (SPT50L) | 0.67/17,02 | 0.70/17,78 | 0.41/10,50 | 0.58/14,73 | 0.62/15,75 | 0.59/14,99 | 0.06/1,52 | 5.19 – 5.97 |
Size | A max | B max | C max | D1 | E2 | F2 | G | Weight (g) |
---|---|---|---|---|---|---|---|---|
6 (SPT44H) | 0.66/16,89 | 0.66/16,89 | 0.41/10,50 | 0.56/14,22 | 0.49/12,45 | 0.57/14,48 | 0.08/2,03 | 4.23 – 4.48 |
7 (SPT50H) | 0.74/18,80 | 0.74/18,80 | 0.41/10,50 | 0.63/16,00 | 0.56/14,22 | 0.64/16,26 | 0.08/2,03 | 6.18 – 6.53 |
8 (SPT68H) | 0.94/23,88 | 0.94/23,88 | 0.41/10,50 | 0.82/20,83 | 0.70/17,78 | 0.83/21,08 | 0.08/2,03 | 11.12 – 11.63 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Series | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
SPT20L | 750 | 330 | 100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 7,0 | 0,5 | |
SPT30L | 350 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 20 | 4 | 2 | 9,5 | 0,4 | |
SPT38L | 350 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 20 | 4 | 2 | 9,5 | 0,35 | |
SPT44L | 300 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 20 | 4 | 2 | 10,0 | 0,4 | |
SPT50L | 250 | 330 | 100 | 13 | 38,4 | 32,4 | 32 | 24 | 4 | 2 | 11,2 | 0,5 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ||
SPT44H | 250 | 330 | 100 | 13 | 38,4 | 32,4 | 32 | 24 | 4 | 2 | 11,2 | 0,5 | |
SPT50H | 200 | 330 | 100 | 13 | 38,4 | 32,4 | 32 | 32 | 4 | 2 | 10,5 | 0,4 | |
SPT68H | 200 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 32 | 4 | 2 | 10,4 | 0,5 |