Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

GA3252 Series

SMT High Current Power Inductor for TI LM3433 LED Driver

RoHS compliant
This high-current toroidal inductor was developed for Texas Instruments LM3433 High Brightness LED Driver and is specified by Texas Instruments for 2 A to 14 A output applications.  
  • Developed for Texas Instruments LM3433 High Brightness LED Driver
  • Specified by Texas Instruments for 2 A to 14 A output applications
  • SER1360-602 specified for output applications up to 6 A
  • Magnetic shielding to minimize EMI
  • Ferrite core for flat L vs I

Buy Now:
Count Unit price
1 $5.74
200 $4.91
600 $4.28
1200 $3.34
2400 $2.88
4800 $2.64

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR max (mΩ) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
10% drop 20% drop 30% drop 20°C rise 40°C rise
GA3252 12 17.0 20.0 6.5 8.0 13.0 6.5 10.0
Notes
  1. When ordering, please specify termination and packaging codes: e.g. GA3252-ALD
  2. Inductance measured at 100 kHz, 0.1 V, 0 Adc using an Agilent/HP 4192A impedance analyzer or equivalent.
  3. DCR measured on Keithley 580 micro-ohmmeter or equivalent
  4. SRF measured on an Agilent/HP 8753ES network analyzer
  5. Isat: DC current at 25°C that causes the specified inductance drop from its value without current
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings

Termination:

  • L = RoHS compliant tin-silver (96.5/3.5) over copper.
  • T = RoHS tin-silver-copper (95.5/4/0.5) over copper. (Special order, added cost)
  • S = non-RoHS tin-lead (63/37) over copper. (Special order, added cost)

Packaging:

  • 13" reel, machine-ready
    EIA-481 embossed plastic tape (200 per full reel).
  • B = Less than full reel
    On tape not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C with Irms current, +85°C to +125°C with derated current
Storage temperature range:
Component: –40°C to +85°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+125°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs. Current

Inductance vs. Frequency

Irms Derating

Physical characteristics

ga3252d.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_s.gif
200 330 100 13 50,4 44,4 44 32 4 2 10,4 0,5

General specification

Core Material:
Ferrite
Weight:
11.6 g
Packaging:
200 per 13″ reel Plastic tape: 44 mm wide, 0.5 mm thick, 32 mm pocket spacing, 10.4 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Only pure water or alcohol recommended

Related product series

Related product families