Coilcraft RFS1317 Series through-hole power inductors provide rugged, low-cost, shielded solutions for a variety of choke applications. They come in a wide range of inductance values covering three sizes / series.
Electrical specifications at 25°C.
Part number 1 |
Inductance (mH)
2
(Tolerance: ±10%) |
DCR max (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
RFS1317-273KL | 0.027 | 0.033 | 21.0 | 5.2 | 6.4 | 7.2 | 4.1 | 5.7 |
RFS1317-333KL | 0.033 | 0.050 | 18.2 | 4.5 | 5.7 | 6.4 | 3.6 | 4.9 |
RFS1317-473KL | 0.047 | 0.055 | 12.9 | 3.9 | 4.7 | 5.4 | 3.2 | 4.5 |
RFS1317-683KL | 0.068 | 0.068 | 6.5 | 3.1 | 3.8 | 4.3 | 3.0 | 4.1 |
RFS1317-823KL | 0.082 | 0.071 | 5.0 | 2.8 | 3.6 | 4.0 | 2.8 | 3.9 |
RFS1317-104KL | 0.100 | 0.079 | 3.5 | 2.6 | 3.2 | 3.6 | 2.7 | 3.7 |
RFS1317-124KL | 0.12 | 0.11 | 3.2 | 2.4 | 2.9 | 3.2 | 2.2 | 3.2 |
RFS1317-154KL | 0.15 | 0.14 | 2.9 | 2.2 | 2.6 | 2.9 | 2.1 | 2.9 |
RFS1317-184KL | 0.18 | 0.17 | 2.3 | 1.9 | 2.4 | 2.7 | 1.9 | 2.7 |
RFS1317-224KL | 0.22 | 0.24 | 2.0 | 1.7 | 2.1 | 2.4 | 1.5 | 2.1 |
RFS1317-274KL | 0.27 | 0.26 | 1.9 | 1.7 | 1.9 | 2.2 | 1.5 | 2.1 |
RFS1317-334KL | 0.33 | 0.29 | 1.8 | 1.5 | 1.7 | 2.0 | 1.4 | 1.9 |
RFS1317-394KL | 0.39 | 0.32 | 1.7 | 1.3 | 1.6 | 1.8 | 1.4 | 1.9 |
RFS1317-474KL | 0.47 | 0.41 | 1.5 | 1.3 | 1.4 | 1.6 | 1.1 | 1.6 |
RFS1317-564KL | 0.56 | 0.52 | 1.4 | 1.1 | 1.3 | 1.5 | 0.95 | 1.4 |
RFS1317-684KL | 0.68 | 0.62 | 1.2 | 1.0 | 1.2 | 1.4 | 0.86 | 1.2 |
RFS1317-824KL | 0.82 | 0.83 | 0.99 | 0.89 | 1.0 | 1.2 | 0.75 | 1.0 |
RFS1317-105KL | 1.0 | 1.0 | 0.94 | 0.83 | 1.0 | 1.1 | 0.68 | 0.97 |
RFS1317-125KL | 1.2 | 1.2 | 0.73 | 0.72 | 0.94 | 1.0 | 0.60 | 0.81 |
RFS1317-155KL | 1.5 | 1.4 | 0.73 | 0.66 | 0.82 | 0.91 | 0.59 | 0.78 |
RFS1317-185KL | 1.8 | 1.5 | 0.72 | 0.60 | 0.78 | 0.87 | 0.54 | 0.74 |
RFS1317-225KL | 2.2 | 2.0 | 0.69 | 0.56 | 0.69 | 0.77 | 0.45 | 0.62 |
RFS1317-275KL | 2.7 | 2.2 | 0.48 | 0.51 | 0.62 | 0.70 | 0.43 | 0.61 |
RFS1317-335KL | 3.3 | 2.4 | 0.24 | 0.46 | 0.61 | 0.68 | 0.41 | 0.57 |
RFS1317-395KL | 3.9 | 3.4 | 0.47 | 0.41 | 0.51 | 0.57 | 0.34 | 0.49 |
RFS1317-475KL | 4.7 | 3.7 | 0.47 | 0.38 | 0.48 | 0.54 | 0.33 | 0.46 |
RFS1317-565KL | 5.6 | 4.0 | 0.47 | 0.34 | 0.44 | 0.49 | 0.32 | 0.46 |
RFS1317-685KL | 6.8 | 5.4 | 0.25 | 0.32 | 0.40 | 0.45 | 0.26 | 0.38 |
RFS1317-825KL | 8.2 | 5.9 | 0.48 | 0.31 | 0.39 | 0.44 | 0.25 | 0.35 |
RFS1317-106KL | 10 | 6.6 | 0.29 | 0.28 | 0.33 | 0.37 | 0.24 | 0.35 |