Coilcraft RFS1113 Series through-hole power inductors provide rugged, low-cost, shielded solutions for a variety of choke applications. They come in a wide range of inductance values covering three sizes / series.
Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
RFS1113-682ME | 6.8 | 0.014 | 0.016 | 45.0 | 6.6 | 8.0 | 9.1 | 5.7 | 7.8 |
RFS1113-103ME | 10 | 0.017 | 0.020 | 30.2 | 5.4 | 6.6 | 7.4 | 5.2 | 7.2 |
RFS1113-153ME | 15 | 0.020 | 0.023 | 19.8 | 4.0 | 5.0 | 5.8 | 4.8 | 6.6 |
RFS1113-223ME | 22 | 0.023 | 0.026 | 11.8 | 3.5 | 4.2 | 4.8 | 4.4 | 6.1 |
RFS1113-273ME | 27 | 0.032 | 0.036 | 9.6 | 3.0 | 3.6 | 4.2 | 3.6 | 5.1 |
RFS1113-333ME | 33 | 0.045 | 0.052 | 8.8 | 2.8 | 3.5 | 4.0 | 3.2 | 4.4 |
RFS1113-393ME | 39 | 0.058 | 0.064 | 8.4 | 2.4 | 3.1 | 3.6 | 2.8 | 3.8 |
RFS1113-473ME | 47 | 0.081 | 0.089 | 7.9 | 2.2 | 2.9 | 3.3 | 2.3 | 3.2 |
RFS1113-104ME | 100 | 0.18 | 0.20 | 4.0 | 1.5 | 1.9 | 2.2 | 1.6 | 2.1 |
RFS1113-224ME | 220 | 0.28 | 0.30 | 2.8 | 1.0 | 1.3 | 1.5 | 1.3 | 1.7 |
RFS1113-564ME | 560 | 0.71 | 0.74 | 1.8 | 0.68 | 0.86 | 0.98 | 0.73 | 1.0 |
RFS1113-105ME | 1000 | 1.8 | 1.9 | 1.3 | 0.51 | 0.63 | 0.73 | 0.46 | 0.60 |
RFS1113-275ME | 2700 | 3.8 | 4.0 | 0.72 | 0.33 | 0.40 | 0.45 | 0.30 | 0.40 |