Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ±10%) |
DCR ± 10% (mΩ) 3 | SRF typ (MHz) | Isat (A) 4 | Irms (A) 5 | |||
---|---|---|---|---|---|---|---|---|
at 25°C | at 100°C | at 125°C | 20°C rise | 40°C rise | ||||
SLR1190-151KE_ | 150 | 0.43 | 95 | 100.0 | 87.5 | 82.5 | 58 | 79 |
SLR1190-201KE_ | 200 | 0.43 | 58 | 86.0 | 68.5 | 63.5 | 58 | 79 |
SLR1190-231KE_ | 230 | 0.43 | 51 | 72.0 | 62.0 | 56.5 | 58 | 79 |
SLR1190-251KE_ | 250 | 0.43 | 50 | 66.0 | 52.0 | 48.5 | 58 | 79 |
SLR1190-271KE_ | 270 | 0.43 | 49 | 58.0 | 50.0 | 45.5 | 58 | 79 |
SLR1190-311KE_ | 310 | 0.43 | 43 | 52.0 | 42.0 | 38.5 | 58 | 79 |
SLR1190-371KE_ | 370 | 0.43 | 35 | 41.0 | 32.5 | 30.5 | 58 | 79 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
100 | 450* | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 12 | 4 | 2 | 8,35 | 0,5 |