Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ±10%) |
DCR ± 7% (mΩ) 3 | SRF typ (MHz) | Isat (A) 4 | Irms (A) 5 | |||
---|---|---|---|---|---|---|---|---|
at 25°C | at 100°C | at 125°C | 20°C rise | 40°C rise | ||||
SLR1075-121KE_ | 120 | 0.29 | 59 | 93.0 | 78.5 | 72.0 | 50 | 67 |
SLR1075-151KE_ | 150 | 0.29 | 48 | 72.0 | 59.0 | 54.0 | 50 | 67 |
SLR1075-171KE_ | 170 | 0.29 | 44 | 65.0 | 51.5 | 48.0 | 50 | 67 |
SLR1075-221KE_ | 215 | 0.29 | 36 | 53.0 | 40.0 | 37.0 | 50 | 67 |
SLR1075-231KE_ | 230 | 0.29 | 35 | 49.0 | 36.5 | 33.5 | 50 | 67 |
SLR1075-271KE_ | 270 | 0.29 | 30 | 41.0 | 32.0 | 29.5 | 50 | 67 |
SLR1075-301KE_ | 300 | 0.29 | 27 | 36.0 | 26.5 | 24.0 | 50 | 67 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
100 | 500* | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 12 | 4 | 2 | 7,75 | 0,4 |