Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ±10%) |
DCR ± 10% (mΩ) 3 | SRF typ (MHz) | Isat (A) 4 | Irms (A) 5 | |||
---|---|---|---|---|---|---|---|---|
at 25°C | at 100°C | at 125°C | 20°C rise | 40°C rise | ||||
SLR1070-121KEC | 120 | 0.29 | 130 | 86.0 | 68.5 | 62.5 | 61 | 82 |
SLR1070-141KEC | 140 | 0.29 | 110 | 78.0 | 60.5 | 55.0 | 61 | 82 |
SLR1070-171KEC | 170 | 0.29 | 80 | 64.0 | 50.5 | 46.0 | 61 | 82 |
SLR1070-221KEC | 215 | 0.29 | 68 | 51.0 | 38.0 | 34.0 | 61 | 82 |
SLR1070-251KEC | 250 | 0.29 | 55 | 38.0 | 35.0 | 31.5 | 61 | 82 |
SLR1070-281KEC | 280 | 0.29 | 48 | 33.0 | 27.5 | 25.5 | 61 | 82 |
SLR1070-301KEC | 300 | 0.29 | 47 | 31.0 | 26.5 | 24.0 | 61 | 82 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
150 | 800* | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 12 | 4 | 2 | 7,05 | 0,5 |