Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ±10%) |
DCR ± 5% (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |
---|---|---|---|---|---|---|
20°C rise | 40°C rise | |||||
SLC7649S-360KL_ | 36 | 0.17 | 1150 | 100 | 56 | 74 |
SLC7649S-500KL_ | 50 | 0.17 | 900 | 84 | 56 | 74 |
SLC7649S-700KL_ | 70 | 0.17 | 750 | 65 | 56 | 74 |
SLC7649S-101KL_ | 100 | 0.17 | 110 | 42 | 56 | 74 |
SLC7649S-121KL_ | 120 | 0.17 | 78.0 | 33 | 56 | 74 |
SLC7649S-151KL_ | 150 | 0.17 | 67.0 | 27 | 56 | 74 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation‡ | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
250 | 1000* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 5,0 | 0,35 |