Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR ± 5% (mΩ) 3 | SRF typ (GHz) 4 | Isat (A) 5 | Irms (A) 6 |
---|---|---|---|---|---|
SLC7530S-101ML_ | 0.10 | 0.123 | 3.8 | 20.0 | 40.0 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 1700* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 3,12 | 0,33 |