Electrical specifications at 25°C.
Part number 1 | Leads connected in parallel | Leads connected in series | ||||||||
---|---|---|---|---|---|---|---|---|---|---|
L (µH)
2
(±20%) |
DCR ± 5% (mΩ) 3 | SRF typ (GHz) 4 | Isat (A) 5 | Irms (A) 6 |
L (µH)
2
(±20%) |
DCR max (mΩ) 3 | SRF typ (GHz) 4 | Isat (A) 5 | Irms (A) 6 | |
SLC7530D-101MLC | 0.10 | 0.209 | 3.8 | 20 | 38 | 0.40 | 1.000 | 0.95 | 8 | 28 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
500 | 1700* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 3,12 | 0,33 |