Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR ± 17% (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
SLC1480-111MLD | 110 | 0.18 | 130 | 110 | 128 | 130 | 64.0 | 83.0 |
SLC1480-131MLD | 130 | 0.18 | 110 | 97.0 | 110 | 112 | 64.0 | 83.0 |
SLC1480-151MLD | 150 | 0.18 | 108 | 88.0 | 95.0 | 97.0 | 64.0 | 83.0 |
SLC1480-171MLD | 170 | 0.18 | 75.0 | 80.0 | 87.0 | 90.0 | 64.0 | 83.0 |
SLC1480-201MLD | 200 | 0.18 | 68.0 | 65.0 | 72.0 | 76.0 | 64.0 | 83.0 |
SLC1480-231MLD | 230 | 0.18 | 59.0 | 57.0 | 64.0 | 67.0 | 64.0 | 83.0 |
SLC1480-261MLD | 260 | 0.18 | 50.0 | 50.0 | 57.0 | 61.0 | 64.0 | 83.0 |
SLC1480-301MLD | 300 | 0.18 | 46.0 | 42.0 | 49.0 | 52.0 | 64.0 | 83.0 |
SLC1480-321MLD | 320 | 0.18 | 42.0 | 38.0 | 44.0 | 48.0 | 64.0 | 83.0 |
SLC1480-441MLD | 440 | 0.18 | 35.0 | 28.0 | 32.0 | 35.0 | 64.0 | 83.0 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T |
|
500 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 8,1 | 0,4 |