Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR ± 5% (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
SLC1175-700MEC | 70 | 0.24 | 179 | 83.0 | 100 | 100 | 58.0 | 76.0 |
SLC1175-121MEC | 120 | 0.24 | 144 | 80.0 | 84.0 | 88.0 | 58.0 | 76.0 |
SLC1175-151MEC | 150 | 0.24 | 95.0 | 64.0 | 70.0 | 76.0 | 58.0 | 76.0 |
SLC1175-171MEC | 170 | 0.24 | 73.0 | 54.0 | 60.0 | 63.0 | 58.0 | 76.0 |
SLC1175-201MEC | 200 | 0.24 | 64.0 | 48.0 | 53.0 | 55.0 | 58.0 | 76.0 |
SLC1175-231MEC | 230 | 0.24 | 61.0 | 41.0 | 46.0 | 49.0 | 58.0 | 76.0 |
SLC1175-271MEC | 270 | 0.24 | 52.0 | 32.0 | 37.0 | 40.0 | 58.0 | 76.0 |
SLC1175-301MEC | 300 | 0.24 | 48.0 | 27.0 | 31.0 | 34.0 | 58.0 | 76.0 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T |
|
150 | 700* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 12 | 4 | 2 | 7,62 | 0,4 |