Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
SER8050-202ME_ | 2.0 | 5.4 | 5.9 | 74.0 | 7.9 | 9.2 | 9.8 | 7.8 | 10.8 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) |
13" (330 mm) |
A | B | C | D | E | W | P | Po | P1 | H | T | |
250 | 1000* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 5,2 | 0,4 |