Electrical specifications at 25°C.
Part number |
Inductance (µH)
1
(Tolerance: ±10%) |
DCR (mΩ) 2 | SRF typ (MHz) 3 | Isat (A) 4 | Irms (A) 5 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
SER2814L-152KL | 1.5 | 1.47 | 1.62 | 60.0 | 100 | 100 | 100 | 20.0 | 30.0 |
SER2814H-222KL | 2.2 | 1.83 | 2.01 | 40.0 | 100 | 100 | 100 | 20.0 | 30.0 |
SER2814L-222KL | 2.2 | 1.47 | 1.62 | 50.0 | 82.0 | 84.0 | 84.8 | 20.0 | 30.0 |
SER2814H-332KL | 3.3 | 1.83 | 2.01 | 30.0 | 62.0 | 66.9 | 68.4 | 20.0 | 30.0 |
SER2814L-332KL | 3.3 | 1.47 | 1.62 | 40.0 | 48.0 | 54.0 | 57.0 | 20.0 | 30.0 |
SER2817H-332KL | 3.3 | 2.56 | 2.82 | 40.0 | 91.0 | 92.5 | 93.6 | 20.0 | 28.0 |
SER2814H-472KL | 4.7 | 1.83 | 2.01 | 25.0 | 42.0 | 48.0 | 50.1 | 20.0 | 30.0 |
SER2814L-472KL | 4.7 | 1.47 | 1.62 | 30.0 | 33.0 | 36.9 | 39.0 | 20.0 | 30.0 |
SER2817H-472KL | 4.7 | 2.56 | 2.82 | 30.0 | 59.0 | 61.2 | 62.4 | 20.0 | 28.0 |
SER2814H-682KL | 6.8 | 1.83 | 2.01 | 20.0 | 30.0 | 34.5 | 36.2 | 20.0 | 30.0 |
SER2814L-682KL | 6.8 | 1.47 | 1.62 | 25.0 | 22.0 | 26.0 | 27.8 | 20.0 | 30.0 |
SER2817H-682KL | 6.8 | 2.56 | 2.82 | 25.0 | 42.0 | 45.0 | 45.9 | 20.0 | 28.0 |
SER2814H-103KL | 10 | 1.83 | 2.01 | 15.0 | 18.0 | 21.5 | 23.4 | 20.0 | 30.0 |
SER2814L-103KL | 10 | 1.47 | 1.62 | 20.0 | 13.0 | 16.2 | 17.6 | 20.0 | 30.0 |
SER2817H-103KL | 10 | 2.56 | 2.82 | 20.0 | 28.0 | 31.2 | 32.1 | 20.0 | 28.0 |
SER2814H-153KL | 15 | 1.83 | 2.01 | 12.0 | 11.5 | 14.0 | 15.2 | 20.0 | 30.0 |
SER2814L-153KL | 15 | 1.47 | 1.62 | 15.0 | 7.5 | 9.8 | 11.0 | 20.0 | 30.0 |
SER2817H-153KL | 15 | 2.56 | 2.82 | 16.0 | 18.0 | 21.2 | 21.9 | 20.0 | 28.0 |
SER2814H-223KL | 22 | 1.83 | 2.01 | 10.0 | 7.0 | 8.6 | 9.6 | 20.0 | 30.0 |
SER2814L-223KL | 22 | 1.47 | 1.62 | 10.0 | 4.5 | 6.0 | 6.8 | 20.0 | 30.0 |
SER2817H-223KL | 22 | 2.56 | 2.82 | 15.0 | 12.0 | 14.0 | 15.0 | 20.0 | 28.0 |
SER2814H-333KL | 33 | 1.83 | 2.01 | 8.0 | 4.0 | 5.1 | 5.9 | 20.0 | 30.0 |
SER2814L-333KL | 33 | 1.47 | 1.62 | 7.0 | 2.0 | 2.6 | 3.3 | 20.0 | 30.0 |
SER2817H-333KL | 33 | 2.56 | 2.82 | 10.0 | 7.0 | 8.7 | 9.6 | 20.0 | 28.0 |