Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
SER2211-302MED | 3.0 | 1.05 | 1.20 | 29.0 | 23.5 | 26.0 | 27.5 | 25.0 | 35.0 |
SER2211-532MED | 5.3 | 1.63 | 1.80 | 24.0 | 15.8 | 18.0 | 19.0 | 19.8 | 26.0 |
SER2211-822MED | 8.2 | 2.30 | 2.76 | 18.0 | 13.4 | 15.0 | 15.8 | 13.9 | 18.5 |
SER2211-123MED | 12 | 3.15 | 3.78 | 15.0 | 11.1 | 12.4 | 13.0 | 11.4 | 16.0 |
SER2211-273MED | 27 | 6.84 | 8.21 | 12.0 | 7.7 | 8.5 | 8.9 | 9.4 | 13.1 |
SER2211-333MED | 33 | 8.95 | 10.70 | 11.0 | 7.1 | 8.0 | 8.3 | 7.6 | 10.6 |
SER2211-473MED | 47 | 8.95 | 10.70 | 8.0 | 4.4 | 5.2 | 5.6 | 7.6 | 10.6 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
200 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 28 | 4 | 2 | 10,2 | 0,5 |