Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||
---|---|---|---|---|---|---|---|
typ | max | 20°C rise | 40°C rise | ||||
SER2012-122ML_ | 1.2 | 1.4 | 1.6 | 73 | 54 | 25.0 | 35.0 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ||
SER2009 | 200 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 32 | 4 | 2 | 9,25 | 0,4 | |
SER2010 | 200 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 32 | 4 | 2 | 10,5 | 0,4 | |
SER2011 | 170 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 32 | 4 | 2 | 11,6 | 0,4 | |
SER2012 | 150 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 32 | 4 | 2 | 13,0 | 0,4 | |
SER2013 | 150 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 32 | 4 | 2 | 14,0 | 0,4 | |
SER2014 | 125 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 32 | 4 | 2 | 15,0 | 0,5 |