Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||
---|---|---|---|---|---|---|---|
typ | max | 20°C rise | 40°C rise | ||||
SER2009-301ML_ | 0.30 | 0.63 | 0.74 | 550 | 100 | 41.0 | 54.0 |
SER2010-301ML_ | 0.30 | 0.90 | 1.0 | 182 | 100 | 36.0 | 45.0 |
SER2009-501ML_ | 0.50 | 0.63 | 0.74 | 544 | 60 | 41.0 | 54.0 |
SER2010-501ML_ | 0.50 | 0.90 | 1.0 | 148 | 81 | 36.0 | 45.0 |
SER2011-501ML_ | 0.50 | 1.2 | 1.3 | 161 | 100 | 30.0 | 40.0 |
SER2009-601ML_ | 0.60 | 0.63 | 0.74 | 648 | 49 | 41.0 | 54.0 |
SER2010-601ML_ | 0.60 | 0.90 | 1.0 | 115 | 70 | 36.0 | 45.0 |
SER2011-601ML_ | 0.60 | 1.2 | 1.3 | 124 | 90 | 30.0 | 40.0 |
SER2012-601ML_ | 0.60 | 1.4 | 1.6 | 115 | 97 | 25.0 | 35.0 |
SER2009-681ML_ | 0.68 | 0.63 | 0.74 | 454 | 45 | 41.0 | 54.0 |
SER2010-681ML_ | 0.68 | 0.90 | 1.0 | 136 | 62 | 36.0 | 45.0 |
SER2011-681ML_ | 0.68 | 1.2 | 1.3 | 135 | 78 | 30.0 | 40.0 |
SER2012-681ML_ | 0.68 | 1.4 | 1.6 | 103 | 85 | 25.0 | 35.0 |
SER2013-681ML_ | 0.68 | 1.7 | 1.8 | 104 | 98 | 23.0 | 30.0 |
SER2009-801ML_ | 0.80 | 0.63 | 0.74 | 567 | 38 | 41.0 | 54.0 |
SER2010-801ML_ | 0.80 | 0.90 | 1.0 | 92 | 53 | 36.0 | 45.0 |
SER2011-801ML_ | 0.80 | 1.2 | 1.3 | 113 | 70 | 30.0 | 40.0 |
SER2012-801ML_ | 0.80 | 1.4 | 1.6 | 91 | 75 | 25.0 | 35.0 |
SER2013-801ML_ | 0.80 | 1.7 | 1.8 | 93 | 85 | 23.0 | 30.0 |
SER2014-801ML_ | 0.80 | 1.9 | 2.2 | 104 | 98 | 21.0 | 27.0 |
SER2009-901ML_ | 0.90 | 0.63 | 0.74 | 557 | 33 | 41.0 | 54.0 |
SER2010-901ML_ | 0.90 | 0.90 | 1.0 | 96 | 48 | 36.0 | 45.0 |
SER2011-901ML_ | 0.90 | 1.2 | 1.3 | 104 | 62 | 30.0 | 40.0 |
SER2012-901ML_ | 0.90 | 1.4 | 1.6 | 85 | 69 | 25.0 | 35.0 |
SER2013-901ML_ | 0.90 | 1.7 | 1.8 | 98 | 73 | 23.0 | 30.0 |
SER2014-901ML_ | 0.90 | 1.9 | 2.2 | 102 | 87 | 21.0 | 27.0 |
SER2009-102ML_ | 1.0 | 0.63 | 0.74 | 488 | 29 | 41.0 | 54.0 |
SER2010-102ML_ | 1.0 | 0.90 | 1.0 | 81 | 42 | 36.0 | 45.0 |
SER2011-102ML_ | 1.0 | 1.2 | 1.3 | 97 | 56 | 30.0 | 40.0 |
SER2012-102ML_ | 1.0 | 1.4 | 1.6 | 75 | 64 | 25.0 | 35.0 |
SER2013-102ML_ | 1.0 | 1.7 | 1.8 | 98 | 68 | 23.0 | 30.0 |
SER2014-102ML_ | 1.0 | 1.9 | 2.2 | 88 | 70 | 21.0 | 27.0 |
SER2009-122ML_ | 1.2 | 0.63 | 0.74 | 81 | 28 | 41.0 | 54.0 |
SER2010-122ML_ | 1.2 | 0.90 | 1.0 | 69 | 37 | 36.0 | 45.0 |
SER2011-122ML_ | 1.2 | 1.2 | 1.3 | 81 | 49 | 30.0 | 40.0 |
SER2012-122ML_ | 1.2 | 1.4 | 1.6 | 73 | 54 | 25.0 | 35.0 |
SER2013-122ML_ | 1.2 | 1.7 | 1.8 | 82 | 58 | 23.0 | 30.0 |
SER2014-122ML_ | 1.2 | 1.9 | 2.2 | 78 | 63 | 21.0 | 27.0 |
SER2009-202ML_ | 2.0 | 0.63 | 0.74 | 40 | 16 | 41.0 | 54.0 |
SER2010-202ML_ | 2.0 | 0.90 | 1.0 | 48 | 27 | 36.0 | 45.0 |
SER2011-202ML_ | 2.0 | 1.2 | 1.3 | 56 | 37 | 30.0 | 40.0 |
SER2012-202ML_ | 2.0 | 1.4 | 1.6 | 51 | 35 | 25.0 | 35.0 |
SER2013-202ML_ | 2.0 | 1.7 | 1.8 | 61 | 40 | 23.0 | 30.0 |
SER2014-202ML_ | 2.0 | 1.9 | 2.2 | 62 | 45 | 21.0 | 27.0 |
SER2013-362ML_ | 3.6 | 1.7 | 1.8 | 38 | 25 | 23.0 | 30.0 |
SER2013-402ML_ | 4.0 | 1.7 | 1.8 | 35 | 20 | 23.0 | 30.0 |
SER2014-402ML_ | 4.0 | 1.9 | 2.2 | 36 | 25 | 21.0 | 27.0 |
SER2013-472ML_ | 4.7 | 1.7 | 1.8 | 30 | 18 | 23.0 | 30.0 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ||
SER2009 | 200 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 32 | 4 | 2 | 9,25 | 0,4 | |
SER2010 | 200 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 32 | 4 | 2 | 10,5 | 0,4 | |
SER2011 | 170 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 32 | 4 | 2 | 11,6 | 0,4 | |
SER2012 | 150 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 32 | 4 | 2 | 13,0 | 0,4 | |
SER2013 | 150 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 32 | 4 | 2 | 14,0 | 0,4 | |
SER2014 | 125 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 32 | 4 | 2 | 15,0 | 0,5 |