Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | ||||
SER1590-301ML_ | 0.30 | 0.66 | 0.72 | 260 | 53.0 | 56.0 | 57.0 | 32.0 |
SER1590-501ML_ | 0.50 | 0.87 | 0.94 | 202 | 39.0 | 42.0 | 44.0 | 27.0 |
SER1590-601ML_ | 0.60 | 0.87 | 0.94 | 182 | 33.0 | 35.0 | 36.0 | 27.0 |
SER1590-681ML_ | 0.68 | 0.87 | 0.94 | 160 | 30.0 | 32.0 | 33.0 | 27.0 |
SER1590-801ML_ | 0.80 | 0.87 | 0.94 | 123 | 25.0 | 26.0 | 27.0 | 27.0 |
SER1590-901ML_ | 0.90 | 1.08 | 1.15 | 160 | 27.0 | 28.0 | 29.0 | 22.0 |
SER1590-102ML_ | 1.0 | 0.87 | 0.94 | 115 | 20.0 | 22.0 | 23.0 | 27.0 |
SER1590-122ML_ | 1.2 | 1.08 | 1.15 | 90.0 | 20.0 | 22.0 | 23.0 | 22.0 |
SER1590-152ML_ | 1.5 | 1.08 | 1.15 | 73.0 | 17.0 | 18.0 | 19.0 | 22.0 |
A max | B max | C max | D | E | F | G | H | |
---|---|---|---|---|---|---|---|---|
0.62 | 0.64 | 0.40 | 0.10 | 0.23 | 0.09 | 0.260 ±0.006 | 0.45 | inches |
15,75 | 16,26 | 10,16 | 2,54 | 5,84 | 2,29 | 6,60 ±0,15 | 11,43 | mm |
I | J | K | L | M | N | O | P | Q | |
---|---|---|---|---|---|---|---|---|---|
0.08 | 0.10 | 0.15 | 0.18 | 0.35 | 0.25 | 0.035 | 0.16 | 0.15 | inches |
2,03 | 2,54 | 3,81 | 4,57 | 8,89 | 6,35 | 0,89 | 4,06 | 3,81 | mm |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
250 | 330 | 100 | 13 | 38,4 | 32,4 | 32 | 32 | 4 | 2 | 10,4 | 0,4 |