Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
SER1512-472ME_ | 4.7 | 2.8 | 3.1 | 32.4 | 18.3 | 19.6 | 20.1 | 11.4 | 18.1 |
SER1512-103ME_ | 10 | 3.3 | 3.7 | 22.3 | 9.3 | 10.6 | 11.3 | 9.3 | 15.7 |
SER1512-223ME_ | 22 | 7.6 | 8.4 | 14.0 | 6.8 | 7.6 | 8.0 | 7.1 | 11.8 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm | A | B | C | D | E | W | P | Po | P1 | H | T | |
250 | 330 | 100 | 13 | 38,4 | 32,4 | 32 | 24 | 4 | 2 | 12,05 | 0,5 |