Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±10%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
SER1360-331KL_ | 0.33 | 0.77 | 0.85 | 200 | 36.0 | 41.0 | 43.0 | 13.0 | 16.9 |
SER1360-651KL_ | 0.65 | 0.77 | 0.85 | 160 | 23.0 | 27.0 | 28.0 | 13.0 | 16.9 |
SER1360-102KL_ | 1.0 | 2.4 | 2.6 | 75.0 | 32.0 | 33.0 | 33.5 | 9.5 | 13.0 |
SER1360-182KL_ | 1.8 | 2.4 | 2.6 | 50.0 | 17.0 | 19.0 | 20.0 | 9.5 | 13.0 |
SER1360-272KL_ | 2.7 | 2.4 | 2.6 | 42.0 | 12.0 | 13.0 | 14.0 | 9.5 | 13.0 |
SER1360-402KL_ | 4.0 | 5.5 | 6.1 | 34.0 | 11.0 | 12.0 | 13.0 | 7.1 | 9.4 |
SER1360-472KL_ | 4.7 | 5.5 | 6.1 | 32.0 | 9.5 | 11.0 | 12.0 | 7.1 | 9.4 |
SER1360-602KL_ | 6.0 | 5.5 | 6.1 | 28.0 | 8.0 | 9.0 | 9.5 | 7.1 | 9.4 |
SER1360-802KL_ | 8.0 | 9.8 | 10.8 | 26.0 | 7.5 | 8.5 | 9.0 | 5.5 | 7.6 |
SER1360-103KL_ | 10 | 9.8 | 10.8 | 24.0 | 6.2 | 7.0 | 7.5 | 4.4 | 7.2 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 6,6 | 0,4 |