Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
SER1052-801ML_ | 0.80 | 4.0 | 100 | 24.9 | 25.2 | 25.6 | 12.5 | 16.3 |
SER1052-102ML_ | 1.0 | 4.0 | 95.0 | 16.5 | 17.0 | 17.5 | 12.5 | 16.3 |
SER1052-122ML_ | 1.2 | 6.0 | 91.0 | 20.5 | 21.0 | 21.3 | 11.0 | 15.0 |
SER1052-132ML_ | 1.3 | 4.0 | 81.0 | 12.9 | 16.8 | 17.2 | 12.5 | 16.3 |
SER1052-152ML_ | 1.5 | 4.0 | 75.0 | 13.5 | 14.0 | 14.5 | 11.0 | 15.0 |
SER1052-182ML_ | 1.8 | 6.0 | 70.0 | 13.3 | 13.8 | 14.3 | 11.0 | 15.0 |
SER1052-202ML_ | 2.0 | 9.0 | 65.0 | 15.3 | 15.8 | 16.2 | 8.5 | 11.5 |
SER1052-222ML_ | 2.2 | 4.0 | 58.0 | 8.9 | 9.6 | 10.0 | 12.5 | 16.3 |
SER1052-252ML_ | 2.5 | 7.5 | 55.0 | 11.4 | 11.8 | 12.1 | 9.0 | 12.0 |
SER1052-322ML_ | 3.2 | 6.0 | 53.0 | 7.3 | 7.8 | 8.5 | 11.0 | 15.0 |
SER1052-402ML_ | 4.0 | 9.0 | 47.0 | 8.3 | 8.5 | 8.8 | 8.5 | 11.5 |
SER1052-432ML_ | 4.3 | 7.5 | 44.0 | 6.4 | 6.8 | 7.0 | 9.0 | 12.0 |
SER1052-572ML_ | 5.7 | 9.0 | 35.0 | 5.4 | 5.8 | 6.0 | 8.5 | 11.5 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
200 | 700* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 5,45 | 0,4 |