Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
MLC1770-801ME_ | 0.80 | 1.15 | 1.30 | 72.0 | 28.4 | 49.9 | 64.9 | 20.36 | 28.92 |
MLC1770-142ME_ | 1.4 | 1.80 | 2.00 | 59.0 | 20.5 | 35.6 | 51.4 | 16.10 | 24.06 |
MLC1770-202ME_ | 2.0 | 2.70 | 3.00 | 49.0 | 14.2 | 24.8 | 37.0 | 12.98 | 19.12 |
MLC1770-282ME_ | 2.8 | 3.60 | 4.00 | 41.0 | 13.0 | 22.8 | 33.8 | 11.56 | 15.80 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
400 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 24 | 4 | 2 | 7,0 | 0,4 |