Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 20°C rise | 40°C rise | |||
MLC1538-222ML_ | 2.2 | 5.9 | 6.5 | 46.0 | 9.0 | 15.0 | 7.5 | 10.6 |
Body size | A max | B max | C | D | E | F | G |
---|---|---|---|---|---|---|---|
1538 | 13.8 | 13.2 | 2.4 | 3.0 | 5.0 | 5.4 | 3.4 |
1550 | 13.8 | 13.2 | 2.4 | 3.0 | 5.0 | 5.4 | 3.4 |
1555 | 13.8 | 13.2 | 2.4 | 3.0 | 5.0 | 5.4 | 3.4 |
1560 | 13.8 | 13.2 | 2.4 | 3.0 | 5.0 | 5.4 | 3.4 |
1565 | 14.0 | 13.2 | 2.4 | 3.0 | 5.0 | 5.4 | 3.4 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation‡ | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part | 7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
MLC1538 | 200 | 800* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 20 | 4 | 2 | 4,00 | 0,35 | |
MLC1550 | 150 | 600* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 20 | 4 | 2 | 5,45 | 0,40 | |
MLC1555 | 125 | 500* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 20 | 4 | 2 | 5,95 | 0,40 | |
MLC1560 | 125 | 500* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 20 | 4 | 2 | 6,20 | 0,40 | |
MLC1565 | 125 | 500* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 20 | 4 | 2 | 6,50 | 0,40 |