Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 20°C rise | 40°C rise | |||
MLC1565-451MLC | 0.45 | 0.86 | 0.95 | 100 | 32.8 | 54.0 | 18.0 | 25.6 |
MLC1565-501MLC | 0.50 | 0.86 | 0.95 | 110 | 21.3 | 38.1 | 18.6 | 26.9 |
MLC1555-551MLC | 0.55 | 1.3 | 1.5 | 90.0 | 20.8 | 35.7 | 16.1 | 22.3 |
MLC1565-801MLC | 0.80 | 1.2 | 1.3 | 89.0 | 27.4 | 47.4 | 17.4 | 24.6 |
MLC1560-901MLC | 0.90 | 1.7 | 1.9 | 76.0 | 17.8 | 28.7 | 14.6 | 20.6 |
MLC1538-102MLC | 1.0 | 3.5 | 3.8 | 77.0 | 13.6 | 21.2 | 11.5 | 16.7 |
MLC1550-102MLC | 1.0 | 1.7 | 1.9 | 73.0 | 16.1 | 27.3 | 13.9 | 19.7 |
MLC1565-142MLC | 1.4 | 2.2 | 2.4 | 65.0 | 18.9 | 30.1 | 13.7 | 19.9 |
MLC1538-152MLC | 1.5 | 4.4 | 4.8 | 50.0 | 13.4 | 21.0 | 10.6 | 14.6 |
MLC1565-202MLC | 2.0 | 3.5 | 3.8 | 55.0 | 15.2 | 24.2 | 11.6 | 16.3 |
MLC1538-222MLC | 2.2 | 5.9 | 6.5 | 46.0 | 9.0 | 15.0 | 7.5 | 10.6 |
MLC1550-252MLC | 2.5 | 3.4 | 3.7 | 45.0 | 10.9 | 17.7 | 11.5 | 15.8 |
MLC1565-282MLC | 2.8 | 4.1 | 4.5 | 43.0 | 13.7 | 22.3 | 10.7 | 15.2 |
MLC1555-302MLC | 3.0 | 4.1 | 4.5 | 41.0 | 11.1 | 18.1 | 10.9 | 15.6 |
MLC1538-332MLC | 3.3 | 8.8 | 9.7 | 40.0 | 7.4 | 12.2 | 6.0 | 9.9 |
MLC1565-372MLC | 3.7 | 3.1 | 3.4 | 40.0 | 8.1 | 13.6 | 12.2 | 16.6 |
MLC1550-452MLC | 4.5 | 7.1 | 7.9 | 34.0 | 7.1 | 11.8 | 8.4 | 11.7 |
MLC1565-472MLC | 4.7 | 4.0 | 4.4 | 32.0 | 6.2 | 10.6 | 11.0 | 15.6 |
MLC1565-602MLC | 6.0 | 5.5 | 6.1 | 26.0 | 5.6 | 9.6 | 9.3 | 13.6 |
MLC1565-732MLC | 7.3 | 7.2 | 7.9 | 29.0 | 5.1 | 8.6 | 8.6 | 12.0 |
MLC1565-922MLC | 9.2 | 9.7 | 10.6 | 26.0 | 4.6 | 7.8 | 7.2 | 10.2 |
MLC1565-113MLC | 11 | 10.6 | 11.6 | 23.0 | 4.1 | 7.0 | 6.9 | 9.5 |
MLC1565-133MLC | 13 | 12.6 | 13.8 | 21.0 | 3.9 | 6.7 | 6.1 | 8.7 |
MLC1565-153MLC | 15 | 16.4 | 18.0 | 21.0 | 3.4 | 5.8 | 5.6 | 7.8 |
Body size | A max | B max | C | D | E | F | G |
---|---|---|---|---|---|---|---|
1538 | 13.8 | 13.2 | 2.4 | 3.0 | 5.0 | 5.4 | 3.4 |
1550 | 13.8 | 13.2 | 2.4 | 3.0 | 5.0 | 5.4 | 3.4 |
1555 | 13.8 | 13.2 | 2.4 | 3.0 | 5.0 | 5.4 | 3.4 |
1560 | 13.8 | 13.2 | 2.4 | 3.0 | 5.0 | 5.4 | 3.4 |
1565 | 14.0 | 13.2 | 2.4 | 3.0 | 5.0 | 5.4 | 3.4 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation‡ | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part | 7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
MLC1538 | 200 | 800* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 20 | 4 | 2 | 4,00 | 0,35 | |
MLC1550 | 150 | 600* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 20 | 4 | 2 | 5,45 | 0,40 | |
MLC1555 | 125 | 500* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 20 | 4 | 2 | 5,95 | 0,40 | |
MLC1560 | 125 | 500* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 20 | 4 | 2 | 6,20 | 0,40 | |
MLC1565 | 125 | 500* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 20 | 4 | 2 | 6,50 | 0,40 |