Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (mA) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 20°C rise | 40°C rise | |||
MLC1240-901ML_ | 900 | 2.6 | 2.8 | 73.0 | 13900 | 22800 | 11.9 | 16.3 |
Body size | A max | B max | C | D | E | F | G |
---|---|---|---|---|---|---|---|
1240 | 11.2 | 10.5 | 1.8 | 2.3 | 4.0 | 4.0 | 2.7 |
1245 | 11.2 | 10.5 | 1.8 | 2.3 | 4.0 | 4.0 | 2.7 |
1250 | 11.2 | 10.5 | 1.8 | 2.3 | 4.0 | 4.0 | 2.7 |
1255 | 11.4 | 10.5 | 1.8 | 2.3 | 4.0 | 4.0 | 2.7 |
1260 | 11.4 | 10.5 | 1.8 | 2.3 | 4.0 | 4.0 | 2.7 |
1265 | 11.4 | 10.5 | 1.8 | 2.3 | 4.0 | 4.0 | 2.7 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation‡ | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part | 7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
MLC1240 | 250 | 900* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 4,45 | 0,35 | |
MLC1245 | 200 | 800* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 4,95 | 0,35 | |
MLC1250 | 200 | 700* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 5,45 | 0,35 | |
MLC1255 | 200 | 700* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 5,95 | 0,40 | |
MLC1260 | 175 | 600* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 6,50 | 0,40 | |
MLC1265 | 150 | 600* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 6,70 | 0,40 |