Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (mA) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 20°C rise | 40°C rise | |||
MLC1265-361ML_ | 0.36 | 0.93 | 1.0 | 110 | 26900 | 42600 | 16.5 | 22.7 |
MLC1260-401ML_ | 0.40 | 0.93 | 1.0 | 110 | 21000 | 35200 | 16.3 | 21.9 |
MLC1255-421ML_ | 0.42 | 0.93 | 1.0 | 98.0 | 21100 | 34500 | 16.8 | 24.1 |
MLC1240-451ML_ | 0.45 | 1.7 | 1.9 | 100 | 16500 | 24900 | 12.8 | 19.8 |
MLC1265-701ML_ | 0.70 | 1.2 | 1.4 | 82.0 | 16400 | 27500 | 15.2 | 21.0 |
MLC1250-801ML_ | 0.80 | 2.4 | 2.6 | 89.0 | 13300 | 21700 | 12.4 | 17.3 |
MLC1240-901ML_ | 0.90 | 2.6 | 2.8 | 73.0 | 13900 | 22800 | 11.9 | 16.3 |
MLC1255-122ML_ | 1.2 | 2.4 | 2.6 | 71.0 | 14100 | 22400 | 12.4 | 17.5 |
MLC1260-122ML_ | 1.2 | 2.4 | 2.6 | 72.0 | 14000 | 23300 | 12.3 | 17.6 |
MLC1250-132ML_ | 1.3 | 2.4 | 2.6 | 61.0 | 10800 | 17700 | 11.7 | 16.5 |
MLC1245-152ML_ | 1.5 | 4.1 | 4.5 | 62.0 | 10700 | 17300 | 10.3 | 14.2 |
MLC1260-172ML_ | 1.8 | 2.8 | 3.1 | 70.0 | 12100 | 19200 | 10.9 | 15.3 |
MLC1260-222ML_ | 2.2 | 4.3 | 4.7 | 63.0 | 10800 | 17200 | 12.8 | 17.2 |
MLC1260-332ML_ | 3.3 | 5.1 | 5.6 | 52.0 | 8800 | 14400 | 12.6 | 16.7 |
MLC1245-402ML_ | 4.0 | 8.2 | 9.0 | 39.0 | 7420 | 11800 | 6.9 | 9.9 |
MLC1260-472ML_ | 4.7 | 9.0 | 9.7 | 38.0 | 8200 | 13400 | 8.8 | 12.2 |
MLC1260-682ML_ | 6.8 | 9.8 | 10.7 | 35.0 | 5800 | 9800 | 8.3 | 11.7 |
MLC1260-822ML_ | 8.2 | 10.7 | 11.8 | 28.0 | 5200 | 9000 | 7.9 | 10.8 |
Body size | A max | B max | C | D | E | F | G |
---|---|---|---|---|---|---|---|
1240 | 11.2 | 10.5 | 1.8 | 2.3 | 4.0 | 4.0 | 2.7 |
1245 | 11.2 | 10.5 | 1.8 | 2.3 | 4.0 | 4.0 | 2.7 |
1250 | 11.2 | 10.5 | 1.8 | 2.3 | 4.0 | 4.0 | 2.7 |
1255 | 11.4 | 10.5 | 1.8 | 2.3 | 4.0 | 4.0 | 2.7 |
1260 | 11.4 | 10.5 | 1.8 | 2.3 | 4.0 | 4.0 | 2.7 |
1265 | 11.4 | 10.5 | 1.8 | 2.3 | 4.0 | 4.0 | 2.7 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation‡ | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part | 7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
MLC1240 | 250 | 900* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 4,45 | 0,35 | |
MLC1245 | 200 | 800* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 4,95 | 0,35 | |
MLC1250 | 200 | 700* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 5,45 | 0,35 | |
MLC1255 | 200 | 700* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 5,95 | 0,40 | |
MLC1260 | 175 | 600* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 6,50 | 0,40 | |
MLC1265 | 150 | 600* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 6,70 | 0,40 |