VER2923 Series power inductor, along with HA3588, is designed for high-efficiency power supplies requiring high current and high inductance.
Electrical specifications at 25°C.
Part number |
Inductance (µH)
1
(Tolerance: ±10%) |
DCR (mΩ) 2 | SRF typ (MHz) 3 | Isat (A) 4 | Irms (A) 5 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
VER2923-332KL | 3.3 | 2.3 | 2.6 | 40.0 | 95.0 | 104 | 108 | 19 | 26 |
VER2923-472KL | 4.7 | 2.3 | 2.6 | 30.0 | 63.0 | 69.0 | 72.0 | 19 | 26 |
VER2923-682KL | 6.8 | 2.3 | 2.6 | 25.0 | 48.0 | 53.0 | 56.0 | 19 | 26 |
VER2923-103KL | 10 | 2.3 | 2.6 | 20.0 | 30.0 | 34.0 | 37.0 | 19 | 26 |
VER2923-153KL | 15 | 2.3 | 2.6 | 16.0 | 20.5 | 23.0 | 24.5 | 19 | 26 |
VER2923-223KL | 22 | 2.3 | 2.6 | 13.0 | 12.2 | 14.7 | 16.4 | 19 | 26 |
VER2923-333KL | 33 | 2.3 | 2.6 | 10.0 | 7.5 | 9.2 | 10.3 | 19 | 26 |