Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

AGM2222-192

AGM2222-192ME

RoHS compliant halogen free AEC-Q flag

For more information and specification about the part.

Go to series
Buy Now:
42 tray
Count Unit price
1 $12.11
42 $11.88
252 $8.96
504 $5.45
1008 $4.29
2520 $3.70
5040 $3.41

For high volume or non-stock items, request a quote.

5905 in stock, ready to ship today.
Up to: 7 weeks lead time for high volume orders
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number Inductance (µH) 1
(Tolerance: ±20%)
DCR (mΩ) 2 SRF typ (MHz) 3 Isat (A) 4 Irms (A) 5
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
AGM2222-192ME 1.9 0.62 0.80 65.0 49.0 81.5 110.0 37.0 54.0
Notes
  1. Inductance measured at 100 kHz, 0.1 Vrms, 0 Adc.
  2. DCR measured on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  3. SRF measured using Agilent/HP 4395A or equivalent. Details
  4. Isat: DC current at 25°C that causes an inductance drop of 30% (typ) from its value without current.
    Temperature derating curves.
  5. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves .
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
−40°C to +125°C with Irms current.
Storage temperature range:
Component: −40°C to +165°C
Packaging trays: −40°C to +80°C
Maximum part temperature:
+165°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

L vs Current

Physical characteristics

agm2222dimensions.gif

dims_inches_mm.gif

General specification

Core Material:
Powdered Iron
Weight:
46 – 51 g
Packaging:
42 parts per tray

Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series