Product series | Inductance | Length (mm) | Width (mm) | Height (mm) | ||
---|---|---|---|---|---|---|
![]() |
AGM2222 | 1.9 µH — 10 µH | 23.0 | 23.0 | 23.0 | View Series |
![]() |
VER2923 | 3.3 µH — 33 µH | 27.08 | 16.97 | 22.74 | View Series |
![]() |
HA3588 | 10 µH | 27.08 | 16.97 | 22.76 | View Series |
![]() |
AGP2923 | 3.3 µH — 33 µH | 27.43 | 16.97 | 23.75 | View Series |
![]() |
RA7338 | 22 µH | 42.2 | 35.8 | 28.6 | View Series |
![]() |
AGP4233 | 3.3 µH — 470 µH | 43.2 | 36.8 | 28.0 | View Series |