Electrical specifications at 25°C. Operating voltage 400 V max
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
MSS7348-332ME_ | 3.3 | 0.015 | 0.018 | 131 | 4.3 | 5.2 | 5.7 | 3.2 | 4.4 |
MSS7348-472ME_ | 4.7 | 0.024 | 0.029 | 87.0 | 3.2 | 3.8 | 4.2 | 2.5 | 3.4 |
MSS7348-682ME_ | 6.8 | 0.029 | 0.035 | 43.0 | 2.8 | 3.3 | 3.6 | 2.3 | 3.1 |
MSS7348-103ME_ | 10 | 0.038 | 0.045 | 27.0 | 2.2 | 2.6 | 2.9 | 2.2 | 3.0 |
MSS7348-153ME_ | 15 | 0.047 | 0.056 | 23.0 | 1.7 | 2.1 | 2.4 | 2.0 | 2.7 |
MSS7348-223ME_ | 22 | 0.067 | 0.080 | 18.0 | 1.5 | 1.8 | 2.0 | 1.7 | 2.3 |
MSS7348-333ME_ | 33 | 0.11 | 0.12 | 13.0 | 1.2 | 1.6 | 1.7 | 1.3 | 1.7 |
MSS7348-473ME_ | 47 | 0.13 | 0.15 | 12.0 | 1.0 | 1.2 | 1.4 | 1.2 | 1.6 |
MSS7348-683ME_ | 68 | 0.20 | 0.23 | 8.1 | 0.83 | 1.0 | 1.1 | 0.94 | 1.2 |
MSS7348-104ME_ | 100 | 0.30 | 0.32 | 7.0 | 0.71 | 0.84 | 0.92 | 0.77 | 1.0 |
MSS7348-154ME_ | 150 | 0.46 | 0.52 | 5.6 | 0.58 | 0.68 | 0.75 | 0.63 | 0.84 |
MSS7348-224ME_ | 220 | 0.59 | 0.62 | 4.8 | 0.50 | 0.58 | 0.64 | 0.55 | 0.74 |
MSS7348-334ME_ | 330 | 0.89 | 0.98 | 3.7 | 0.39 | 0.46 | 0.51 | 0.44 | 0.60 |
MSS7348-474ME_ | 470 | 1.3 | 1.4 | 3.1 | 0.35 | 0.41 | 0.45 | 0.37 | 0.50 |
MSS7348-684ME_ | 680 | 1.6 | 1.8 | 2.6 | 0.28 | 0.32 | 0.36 | 0.32 | 0.42 |
MSS7348-105ME_ | 1000 | 2.5 | 2.7 | 2.2 | 0.22 | 0.27 | 0.29 | 0.26 | 0.35 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
250 | 1000* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 4,9 | 0,4 |