Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
MSS7341T-332_L_ | 3.3 | 30, 20 | 0.014 | 0.018 | 85.0 | 2.8 | 3.4 | 3.7 | 4.0 | 5.0 |
MSS7341T-502_L_ | 5.0 | 30, 20 | 0.018 | 0.023 | 49.0 | 2.4 | 2.8 | 3.1 | 3.4 | 4.7 |
MSS7341T-622_L_ | 6.2 | 30, 20 | 0.024 | 0.027 | 42.0 | 2.1 | 2.5 | 2.7 | 3.1 | 4.3 |
MSS7341T-742_L_ | 7.4 | 30, 20 | 0.027 | 0.031 | 35.0 | 2.0 | 2.3 | 2.6 | 2.8 | 4.1 |
MSS7341T-872_L_ | 8.7 | 30, 20 | 0.029 | 0.034 | 33.0 | 1.8 | 2.1 | 2.3 | 2.8 | 3.9 |
MSS7341T-103ML_ | 10 | 20 | 0.032 | 0.038 | 32.0 | 1.7 | 2.0 | 2.2 | 2.8 | 3.8 |
MSS7341T-123ML_ | 12 | 20 | 0.040 | 0.050 | 27.0 | 1.6 | 1.8 | 2.0 | 2.5 | 3.3 |
MSS7341T-153ML_ | 15 | 20 | 0.047 | 0.055 | 26.0 | 1.4 | 1.7 | 1.8 | 2.1 | 3.0 |
MSS7341T-183ML_ | 18 | 20 | 0.065 | 0.075 | 25.0 | 1.3 | 1.5 | 1.6 | 1.9 | 2.7 |
MSS7341T-223ML_ | 22 | 20 | 0.074 | 0.082 | 22.0 | 1.2 | 1.4 | 1.5 | 1.7 | 2.4 |
MSS7341T-273ML_ | 27 | 20 | 0.091 | 0.11 | 19.0 | 1.0 | 1.2 | 1.3 | 1.5 | 2.1 |
MSS7341T-333ML_ | 33 | 20 | 0.10 | 0.12 | 17.0 | 0.94 | 1.1 | 1.2 | 1.5 | 2.0 |
MSS7341T-393ML_ | 39 | 20 | 0.12 | 0.13 | 15.0 | 0.86 | 1.0 | 1.1 | 1.5 | 1.9 |
MSS7341T-473ML_ | 47 | 20 | 0.13 | 0.16 | 14.0 | 0.80 | 0.95 | 1.0 | 1.5 | 1.9 |
MSS7341T-563ML_ | 56 | 20 | 0.17 | 0.20 | 11.0 | 0.72 | 0.86 | 0.94 | 1.3 | 1.6 |
MSS7341T-683ML_ | 68 | 20 | 0.24 | 0.25 | 9.6 | 0.64 | 0.76 | 0.83 | 1.0 | 1.4 |
MSS7341T-823ML_ | 82 | 20 | 0.26 | 0.29 | 8.5 | 0.57 | 0.68 | 0.74 | 1.0 | 1.3 |
MSS7341T-104ML_ | 100 | 20 | 0.29 | 0.31 | 7.2 | 0.54 | 0.64 | 0.70 | 0.90 | 1.2 |
MSS7341T-154ML_ | 150 | 10 | 0.44 | 0.48 | 6.0 | 0.45 | 0.53 | 0.58 | 0.86 | 1.1 |
MSS7341T-224ML_ | 220 | 20 | 0.66 | 0.71 | 5.0 | 0.39 | 0.47 | 0.51 | 0.57 | 0.78 |
MSS7341T-474KL_ | 470 | 10 | 1.2 | 1.5 | 3.0 | 0.27 | 0.32 | 0.35 | 0.43 | 0.57 |
MSS7341T-684KL_ | 680 | 10 | 1.9 | 2.0 | 2.5 | 0.20 | 0.25 | 0.27 | 0.42 | 0.56 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation ‡ | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | 7" (178 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1200 | 300* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 4,5 | 0,35 |