The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Kit | Values | Price |
---|---|---|
C385 | 22 (3 of each) | $55.00 |
Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) 3 | DCR (Ω) 4 | SRF typ (MHz) 5 | Isat (A) 6 | Irms (A) 7 | ||||
---|---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
MSS7341-104ML_ | 100 | 20 | 0.29 | 0.31 | 7.2 | 0.54 | 0.64 | 0.71 | 0.90 | 1.2 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation ‡ | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | 7" (178 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1200 | 300* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 4,5 | 0,35 |