Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
MSS7331-152NL_ | 1.5 | 30 | 0.0090 | 0.012 | 80.0 | 3.5 | 4.4 | 5.1 | 4.8 | 6.9 |
MSS7331-302NL_ | 3.0 | 30 | 0.014 | 0.020 | 55.0 | 2.3 | 3.0 | 3.5 | 4.2 | 6.0 |
MSS7331-392NL_ | 3.9 | 30 | 0.017 | 0.023 | 45.0 | 2.2 | 2.8 | 3.2 | 4.1 | 5.7 |
MSS7331-502ML_ | 5.0 | 20 | 0.022 | 0.030 | 40.0 | 2.0 | 2.4 | 2.8 | 3.3 | 4.5 |
MSS7331-602ML_ | 6.0 | 20 | 0.025 | 0.033 | 38.0 | 1.8 | 2.2 | 2.6 | 3.4 | 4.6 |
MSS7331-732ML_ | 7.3 | 20 | 0.035 | 0.045 | 35.0 | 1.8 | 2.2 | 2.5 | 2.8 | 3.8 |
MSS7331-862ML_ | 8.6 | 20 | 0.038 | 0.048 | 33.5 | 1.6 | 2.0 | 2.2 | 2.5 | 3.4 |
MSS7331-103ML_ | 10 | 20 | 0.046 | 0.052 | 30.0 | 1.4 | 1.7 | 1.9 | 2.4 | 3.2 |
MSS7331-123ML_ | 12 | 20 | 0.058 | 0.066 | 26.0 | 1.3 | 1.6 | 1.7 | 2.1 | 2.8 |
MSS7331-153ML_ | 15 | 20 | 0.067 | 0.075 | 24.0 | 1.2 | 1.4 | 1.6 | 2.0 | 2.7 |
MSS7331-183ML_ | 18 | 20 | 0.071 | 0.088 | 22.0 | 1.1 | 1.3 | 1.4 | 1.9 | 2.6 |
MSS7331-223ML_ | 22 | 20 | 0.095 | 0.11 | 21.0 | 0.98 | 1.2 | 1.3 | 1.6 | 2.2 |
MSS7331-273ML_ | 27 | 20 | 0.11 | 0.13 | 17.0 | 0.89 | 1.1 | 1.2 | 1.5 | 2.0 |
MSS7331-333ML_ | 33 | 20 | 0.12 | 0.15 | 16.0 | 0.80 | 0.97 | 1.1 | 1.4 | 1.9 |
MSS7331-393ML_ | 39 | 20 | 0.16 | 0.18 | 14.5 | 0.70 | 0.86 | 0.96 | 1.2 | 1.6 |
MSS7331-473ML_ | 47 | 20 | 0.18 | 0.22 | 12.5 | 0.67 | 0.80 | 0.89 | 1.2 | 1.6 |
MSS7331-563ML_ | 56 | 20 | 0.24 | 0.27 | 11.5 | 0.61 | 0.72 | 0.80 | 1.0 | 1.4 |
MSS7331-683ML_ | 68 | 20 | 0.27 | 0.30 | 10.5 | 0.55 | 0.66 | 0.74 | 0.92 | 1.2 |
MSS7331-823ML_ | 82 | 20 | 0.30 | 0.37 | 9.5 | 0.52 | 0.60 | 0.67 | 0.84 | 1.2 |
MSS7331-104ML_ | 100 | 20 | 0.42 | 0.50 | 8.5 | 0.45 | 0.54 | 0.61 | 0.79 | 1.1 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation ‡ | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
350 | 1500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 16 | 12 | 4 | 2 | 3,7 | 0,4 |