Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
MSS6132T-472ML_ | 4.7 | 0.043 | 65.0 | 2.2 | 2.6 | 2.8 | 2.3 | 3.1 |
MSS6132T-562ML_ | 5.6 | 0.048 | 60.0 | 2.1 | 2.5 | 2.7 | 2.2 | 3.0 |
MSS6132T-682ML_ | 6.8 | 0.052 | 47.0 | 1.8 | 2.1 | 2.3 | 2.1 | 2.8 |
MSS6132T-822ML_ | 8.2 | 0.055 | 45.0 | 1.8 | 2.1 | 2.2 | 2.0 | 2.7 |
MSS6132T-103ML_ | 10 | 0.070 | 39.0 | 1.4 | 1.6 | 1.8 | 1.9 | 2.5 |
MSS6132T-123ML_ | 12 | 0.079 | 33.0 | 1.3 | 1.5 | 1.7 | 1.8 | 2.4 |
MSS6132T-153ML_ | 15 | 0.11 | 27.0 | 1.2 | 1.4 | 1.6 | 1.7 | 2.2 |
MSS6132T-183ML_ | 18 | 0.12 | 24.0 | 1.0 | 1.2 | 1.4 | 1.6 | 2.1 |
MSS6132T-223ML_ | 22 | 0.16 | 21.0 | 0.97 | 1.1 | 1.2 | 1.5 | 1.9 |
MSS6132T-273ML_ | 27 | 0.18 | 19.0 | 0.91 | 1.1 | 1.2 | 1.3 | 1.8 |
MSS6132T-333ML_ | 33 | 0.25 | 18.0 | 0.81 | 0.96 | 1.1 | 1.2 | 1.6 |
MSS6132T-393ML_ | 39 | 0.28 | 17.0 | 0.79 | 0.92 | 0.99 | 1.1 | 1.5 |
MSS6132T-473ML_ | 47 | 0.30 | 16.0 | 0.72 | 0.86 | 0.93 | 0.95 | 1.3 |
MSS6132T-563ML_ | 56 | 0.38 | 14.0 | 0.61 | 0.72 | 0.79 | 0.85 | 1.2 |
MSS6132T-683ML_ | 68 | 0.41 | 12.0 | 0.55 | 0.63 | 0.69 | 0.73 | 1.0 |
MSS6132T-823ML_ | 82 | 0.51 | 10.0 | 0.53 | 0.62 | 0.67 | 0.60 | 0.85 |
MSS6132T-104ML_ | 100 | 0.66 | 9.0 | 0.45 | 0.54 | 0.59 | 0.50 | 0.69 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation‡ | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 1500* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 3,1 | 0,3 |