Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
MSS6122-472ML_ | 4.7 | 0.065 | 65.0 | 1.4 | 1.7 | 1.8 | 1.6 | 2.3 |
MSS6122-562ML_ | 5.6 | 0.083 | 60.0 | 1.2 | 1.5 | 1.6 | 1.5 | 2.1 |
MSS6122-682ML_ | 6.8 | 0.10 | 48.0 | 1.2 | 1.4 | 1.5 | 1.4 | 2.0 |
MSS6122-822ML_ | 8.2 | 0.12 | 44.0 | 1.1 | 1.2 | 1.4 | 1.3 | 1.8 |
MSS6122-103ML_ | 10 | 0.15 | 42.0 | 0.98 | 1.1 | 1.2 | 1.2 | 1.7 |
MSS6122-123ML_ | 12 | 0.18 | 40.0 | 0.97 | 1.1 | 1.1 | 1.1 | 1.6 |
MSS6122-153ML_ | 15 | 0.21 | 38.0 | 0.85 | 0.97 | 1.0 | 1.1 | 1.5 |
MSS6122-183ML_ | 18 | 0.28 | 35.0 | 0.78 | 0.89 | 0.97 | 0.99 | 1.4 |
MSS6122-223ML_ | 22 | 0.31 | 32.0 | 0.64 | 0.75 | 0.82 | 0.92 | 1.3 |
MSS6122-273ML_ | 27 | 0.35 | 26.0 | 0.62 | 0.71 | 0.77 | 0.85 | 1.2 |
MSS6122-333ML_ | 33 | 0.46 | 22.0 | 0.60 | 0.69 | 0.74 | 0.77 | 1.1 |
MSS6122-393ML_ | 39 | 0.54 | 19.0 | 0.50 | 0.59 | 0.64 | 0.70 | 1.0 |
MSS6122-473ML_ | 47 | 0.68 | 18.0 | 0.47 | 0.55 | 0.60 | 0.63 | 0.90 |
MSS6122-563ML_ | 56 | 0.74 | 17.0 | 0.43 | 0.50 | 0.54 | 0.56 | 0.80 |
MSS6122-683ML_ | 68 | 1.0 | 16.0 | 0.40 | 0.46 | 0.50 | 0.49 | 0.70 |
MSS6122-823ML_ | 82 | 1.2 | 15.0 | 0.37 | 0.43 | 0.46 | 0.42 | 0.60 |
MSS6122-104ML_ | 100 | 1.4 | 12.0 | 0.32 | 0.37 | 0.40 | 0.35 | 0.50 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation ‡ | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 1500* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 2,1 | 0,3 |