Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (Ω) | SRF typ (MHz) 3 | Isat (A) 4 | Irms (A) 5 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
MSS5131H-182ME_ | 1.8 | 0.018 | 0.021 | 118 | 3.00 | 3.40 | 3.70 | 1.40 | 2.00 |
MSS5131H-332ME_ | 3.3 | 0.029 | 0.033 | 80.0 | 2.20 | 2.55 | 2.80 | 1.30 | 1.80 |
MSS5131H-472ME_ | 4.7 | 0.040 | 0.046 | 57.0 | 1.80 | 2.05 | 2.20 | 1.20 | 1.80 |
MSS5131H-562ME_ | 5.6 | 0.045 | 0.052 | 51.0 | 1.70 | 1.95 | 2.15 | 1.10 | 1.75 |
MSS5131H-622ME_ | 6.2 | 0.048 | 0.055 | 47.0 | 1.60 | 1.85 | 2.00 | 1.10 | 1.70 |
MSS5131H-822ME_ | 8.2 | 0.070 | 0.081 | 47.0 | 1.40 | 1.60 | 1.75 | 1.10 | 1.70 |
MSS5131H-103ME_ | 10 | 0.078 | 0.090 | 41.0 | 1.20 | 1.40 | 1.55 | 1.10 | 1.60 |
MSS5131H-123ME_ | 12 | 0.098 | 0.113 | 39.0 | 1.10 | 1.30 | 1.40 | 1.10 | 1.50 |
MSS5131H-153ME_ | 15 | 0.115 | 0.132 | 31.0 | 1.00 | 1.15 | 1.25 | 1.00 | 1.40 |
MSS5131H-183ME_ | 18 | 0.145 | 0.167 | 27.0 | 0.95 | 1.05 | 1.15 | 0.90 | 1.20 |
MSS5131H-223ME_ | 22 | 0.175 | 0.201 | 23.0 | 0.85 | 1.00 | 1.05 | 0.90 | 1.20 |
MSS5131H-273ME_ | 27 | 0.185 | 0.213 | 21.0 | 0.75 | 0.85 | 0.92 | 0.90 | 1.20 |
MSS5131H-333ME_ | 33 | 0.200 | 0.230 | 18.0 | 0.67 | 0.76 | 0.82 | 0.85 | 1.10 |
MSS5131H-393ME_ | 39 | 0.275 | 0.316 | 17.0 | 0.63 | 0.72 | 0.78 | 0.80 | 1.00 |
MSS5131H-473ME_ | 47 | 0.305 | 0.351 | 14.0 | 0.56 | 0.63 | 0.68 | 0.74 | 1.00 |
MSS5131H-563ME_ | 56 | 0.340 | 0.391 | 14.0 | 0.54 | 0.61 | 0.66 | 0.68 | 0.94 |
MSS5131H-683ME_ | 68 | 0.445 | 0.512 | 11.0 | 0.49 | 0.55 | 0.60 | 0.63 | 0.84 |
MSS5131H-823ME_ | 82 | 0.485 | 0.558 | 10.0 | 0.44 | 0.50 | 0.54 | 0.58 | 0.80 |
MSS5131H-104ME_ | 100 | 0.660 | 0.759 | 9.0 | 0.38 | 0.43 | 0.46 | 0.50 | 0.67 |
MSS5131H-124ME_ | 120 | 0.720 | 0.828 | 8.6 | 0.34 | 0.39 | 0.42 | 0.47 | 0.64 |
MSS5131H-154ME_ | 150 | 0.990 | 1.140 | 7.1 | 0.33 | 0.37 | 0.40 | 0.41 | 0.56 |
MSS5131H-184ME_ | 180 | 1.090 | 1.250 | 6.6 | 0.31 | 0.35 | 0.37 | 0.38 | 0.53 |
MSS5131H-224ME_ | 220 | 1.250 | 1.440 | 5.9 | 0.27 | 0.31 | 0.34 | 0.36 | 0.50 |
MSS5131H-274ME_ | 270 | 1.700 | 1.960 | 5.0 | 0.24 | 0.28 | 0.30 | 0.31 | 0.42 |
MSS5131H-334ME_ | 330 | 1.880 | 2.160 | 4.8 | 0.22 | 0.25 | 0.27 | 0.30 | 0.42 |
MSS5131H-394ME_ | 390 | 2.100 | 2.420 | 4.4 | 0.20 | 0.23 | 0.25 | 0.28 | 0.37 |
MSS5131H-474ME_ | 470 | 2.350 | 2.700 | 4.0 | 0.19 | 0.22 | 0.23 | 0.27 | 0.35 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation ‡ | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
600 | 2500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,25 | 0,35 |