Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
MSS5131-222ML_ | 2.2 | 0.020 | 65.0 | 1.8 | 2.1 | 2.3 | 2.0 | 3.3 |
MSS5131-332ML_ | 3.3 | 0.028 | 60.0 | 1.3 | 1.6 | 1.7 | 1.6 | 2.9 |
MSS5131-472ML_ | 4.7 | 0.038 | 48.0 | 1.1 | 1.3 | 1.4 | 1.4 | 2.5 |
MSS5131-562ML_ | 5.6 | 0.042 | 44.0 | 1.0 | 1.2 | 1.3 | 1.3 | 2.3 |
MSS5131-682ML_ | 6.8 | 0.050 | 42.0 | 0.98 | 1.1 | 1.2 | 1.2 | 2.2 |
MSS5131-822ML_ | 8.2 | 0.058 | 40.0 | 0.90 | 1.0 | 1.2 | 1.1 | 2.0 |
MSS5131-103ML_ | 10 | 0.070 | 38.0 | 0.85 | 0.98 | 1.1 | 1.0 | 1.9 |
MSS5131-123ML_ | 12 | 0.080 | 35.0 | 0.72 | 0.85 | 0.94 | 0.97 | 1.6 |
MSS5131-153ML_ | 15 | 0.10 | 32.0 | 0.67 | 0.78 | 0.86 | 0.94 | 1.5 |
MSS5131-183ML_ | 18 | 0.12 | 26.0 | 0.61 | 0.72 | 0.79 | 0.89 | 1.4 |
MSS5131-223ML_ | 22 | 0.15 | 22.0 | 0.54 | 0.64 | 0.70 | 0.87 | 1.3 |
MSS5131-273ML_ | 27 | 0.16 | 19.0 | 0.48 | 0.56 | 0.62 | 0.85 | 1.2 |
MSS5131-333ML_ | 33 | 0.20 | 18.0 | 0.44 | 0.52 | 0.58 | 0.80 | 1.1 |
MSS5131-393ML_ | 39 | 0.22 | 17.0 | 0.42 | 0.50 | 0.55 | 0.74 | 1.0 |
MSS5131-473ML_ | 47 | 0.28 | 16.0 | 0.38 | 0.46 | 0.51 | 0.71 | 0.95 |
MSS5131-563ML_ | 56 | 0.28 | 15.0 | 0.34 | 0.42 | 0.47 | 0.70 | 0.90 |
MSS5131-683ML_ | 68 | 0.37 | 12.5 | 0.31 | 0.38 | 0.42 | 0.66 | 0.85 |
MSS5131-823ML_ | 82 | 0.42 | 12.0 | 0.27 | 0.32 | 0.35 | 0.62 | 0.80 |
MSS5131-104ML_ | 100 | 0.52 | 11.5 | 0.26 | 0.30 | 0.33 | 0.55 | 0.69 |
MSS5131-124ML_ | 120 | 0.61 | 11.0 | 0.23 | 0.27 | 0.30 | 0.51 | 0.62 |
MSS5131-154ML_ | 150 | 0.82 | 10.0 | 0.21 | 0.26 | 0.28 | 0.47 | 0.58 |
MSS5131-184ML_ | 180 | 1.0 | 9.0 | 0.19 | 0.23 | 0.25 | 0.43 | 0.54 |
MSS5131-224ML_ | 220 | 1.1 | 8.0 | 0.18 | 0.21 | 0.23 | 0.39 | 0.50 |
MSS5131-274ML_ | 270 | 1.4 | 7.5 | 0.15 | 0.18 | 0.20 | 0.35 | 0.45 |
MSS5131-334ML_ | 330 | 1.6 | 6.8 | 0.13 | 0.17 | 0.19 | 0.32 | 0.42 |
MSS5131-394ML_ | 390 | 1.8 | 5.4 | 0.12 | 0.15 | 0.16 | 0.30 | 0.38 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation ‡ | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
600 | 2500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,25 | 0,35 |