Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
MSS5121-222ML_ | 2.2 | 0.050 | 120 | 1.9 | 2.1 | 2.3 | 2.1 | 2.9 |
MSS5121-332ML_ | 3.3 | 0.070 | 90.0 | 1.6 | 1.8 | 2.0 | 1.7 | 2.3 |
MSS5121-472ML_ | 4.7 | 0.095 | 80.0 | 1.4 | 1.5 | 1.7 | 1.4 | 1.9 |
MSS5121-562ML_ | 5.6 | 0.10 | 73.0 | 1.3 | 1.4 | 1.5 | 1.3 | 1.8 |
MSS5121-682ML_ | 6.8 | 0.11 | 65.0 | 1.1 | 1.3 | 1.4 | 1.2 | 1.6 |
MSS5121-822ML_ | 8.2 | 0.14 | 55.0 | 1.1 | 1.2 | 1.3 | 1.1 | 1.5 |
MSS5121-103ML_ | 10 | 0.16 | 47.0 | 0.98 | 1.1 | 1.2 | 0.99 | 1.3 |
MSS5121-123ML_ | 12 | 0.19 | 41.0 | 0.87 | 0.99 | 1.1 | 0.91 | 1.2 |
MSS5121-153ML_ | 15 | 0.28 | 37.0 | 0.76 | 0.85 | 0.90 | 0.82 | 1.1 |
MSS5121-183ML_ | 18 | 0.30 | 35.0 | 0.71 | 0.81 | 0.87 | 0.75 | 1.0 |
MSS5121-223ML_ | 22 | 0.33 | 32.0 | 0.68 | 0.77 | 0.82 | 0.71 | 0.97 |
MSS5121-273ML_ | 27 | 0.42 | 27.0 | 0.61 | 0.69 | 0.74 | 0.63 | 0.85 |
MSS5121-333ML_ | 33 | 0.48 | 25.0 | 0.58 | 0.64 | 0.67 | 0.56 | 0.76 |
MSS5121-393ML_ | 39 | 0.53 | 23.0 | 0.48 | 0.54 | 0.58 | 0.55 | 0.73 |
MSS5121-473ML_ | 47 | 0.75 | 22.0 | 0.44 | 0.51 | 0.54 | 0.46 | 0.63 |
MSS5121-563ML_ | 56 | 0.86 | 19.0 | 0.40 | 0.46 | 0.49 | 0.44 | 0.60 |
MSS5121-683ML_ | 68 | 1.0 | 18.0 | 0.37 | 0.42 | 0.46 | 0.41 | 0.56 |
MSS5121-823ML_ | 82 | 1.2 | 15.0 | 0.35 | 0.40 | 0.42 | 0.35 | 0.47 |
MSS5121-104ML_ | 100 | 1.4 | 13.5 | 0.28 | 0.32 | 0.35 | 0.33 | 0.44 |
MSS5121-124ML_ | 120 | 1.6 | 12.0 | 0.26 | 0.30 | 0.32 | 0.31 | 0.42 |
MSS5121-154ML_ | 150 | 2.1 | 9.0 | 0.26 | 0.29 | 0.31 | 0.29 | 0.38 |
MSS5121-184ML_ | 180 | 2.3 | 8.5 | 0.21 | 0.25 | 0.27 | 0.25 | 0.34 |
MSS5121-224ML_ | 220 | 3.1 | 7.5 | 0.21 | 0.24 | 0.25 | 0.22 | 0.29 |
MSS5121-274ML_ | 270 | 3.5 | 7.0 | 0.18 | 0.20 | 0.22 | 0.20 | 0.27 |
MSS5121-334ML_ | 330 | 4.0 | 6.5 | 0.17 | 0.19 | 0.20 | 0.19 | 0.26 |
MSS5121-394ML_ | 390 | 5.0 | 5.8 | 0.15 | 0.17 | 0.19 | 0.15 | 0.21 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation ‡ | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
600 | 2500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,25 | 0,35 |