Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR (Ω) 3 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
MSS5050T-102ME_ | 1.0 | 20 | 0.016 | 0.019 | 6.1 | 6.4 | 6.6 | 3.0 | 4.2 |
MSS5050T-222ME_ | 2.2 | 20 | 0.022 | 0.026 | 3.9 | 4.1 | 4.3 | 2.4 | 3.3 |
MSS5050T-332ME_ | 3.3 | 20 | 0.029 | 0.035 | 3.3 | 3.4 | 3.5 | 2.1 | 2.8 |
MSS5050T-472ME_ | 4.7 | 20 | 0.031 | 0.039 | 2.7 | 2.9 | 3.0 | 2.0 | 2.7 |
MSS5050T-682ME_ | 6.8 | 20 | 0.047 | 0.058 | 2.2 | 2.4 | 2.5 | 1.6 | 2.2 |
MSS5050T-782ME_ | 7.8 | 20 | 0.049 | 0.059 | 2.1 | 2.3 | 2.4 | 1.6 | 2.2 |
MSS5050T-882ME_ | 8.8 | 20 | 0.051 | 0.061 | 2.0 | 2.1 | 2.2 | 1.5 | 2.1 |
MSS5050T-103ME_ | 10 | 20 | 0.061 | 0.075 | 1.9 | 2.0 | 2.1 | 1.4 | 1.9 |
MSS5050T-153ME_ | 15 | 20 | 0.074 | 0.090 | 1.5 | 1.6 | 1.7 | 1.3 | 1.7 |
MSS5050T-223ME_ | 22 | 20 | 0.11 | 0.14 | 1.2 | 1.3 | 1.4 | 1.0 | 1.4 |
MSS5050T-273ME_ | 27 | 20 | 0.13 | 0.15 | 1.1 | 1.2 | 1.3 | 0.95 | 1.3 |
MSS5050T-333ME_ | 33 | 20 | 0.14 | 0.17 | 1.0 | 1.1 | 1.2 | 0.90 | 1.2 |
MSS5050T-393ME_ | 39 | 20 | 0.18 | 0.22 | 0.95 | 0.98 | 1.0 | 0.78 | 1.1 |
MSS5050T-473ME_ | 47 | 20 | 0.20 | 0.24 | 0.88 | 0.92 | 0.95 | 0.74 | 1.0 |
MSS5050T-563ME_ | 56 | 20 | 0.23 | 0.27 | 0.80 | 0.84 | 0.87 | 0.70 | 0.96 |
MSS5050T-683ME_ | 68 | 20 | 0.34 | 0.41 | 0.73 | 0.78 | 0.80 | 0.56 | 0.78 |
MSS5050T-823ME_ | 82 | 20 | 0.38 | 0.45 | 0.65 | 0.70 | 0.72 | 0.53 | 0.74 |
MSS5050T-104KE_ | 100 | 10 | 0.40 | 0.48 | 0.59 | 0.64 | 0.66 | 0.52 | 0.71 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation‡ | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
400 | 1500* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 8 | 4 | 2 | 5,1 | 0,4 |