Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
MSS4020-332ML_ | 3.3 | 0.085 | 109 | 0.94 | 1.1 | 1.2 | 1.3 | 1.6 |
MSS4020-472ML_ | 4.7 | 0.12 | 93.0 | 0.73 | 0.87 | 0.95 | 1.1 | 1.5 |
MSS4020-562ML_ | 5.6 | 0.13 | 85.0 | 0.70 | 0.82 | 0.89 | 1.1 | 1.4 |
MSS4020-682ML_ | 6.8 | 0.18 | 75.0 | 0.65 | 0.76 | 0.83 | 0.96 | 1.3 |
MSS4020-822ML_ | 8.2 | 0.19 | 70.0 | 0.61 | 0.71 | 0.77 | 0.89 | 1.2 |
MSS4020-103ML_ | 10 | 0.21 | 63.0 | 0.50 | 0.60 | 0.67 | 0.86 | 1.2 |
MSS4020-123ML_ | 12 | 0.28 | 55.0 | 0.47 | 0.55 | 0.60 | 0.75 | 1.0 |
MSS4020-153ML_ | 15 | 0.33 | 50.0 | 0.45 | 0.53 | 0.58 | 0.71 | 0.95 |
MSS4020-183ML_ | 18 | 0.36 | 42.0 | 0.40 | 0.47 | 0.52 | 0.67 | 0.85 |
MSS4020-223ML_ | 22 | 0.48 | 38.0 | 0.39 | 0.45 | 0.49 | 0.60 | 0.80 |
MSS4020-273ML_ | 27 | 0.56 | 35.0 | 0.30 | 0.36 | 0.39 | 0.54 | 0.71 |
MSS4020-333ML_ | 33 | 0.62 | 31.0 | 0.29 | 0.34 | 0.38 | 0.50 | 0.67 |
MSS4020-393ML_ | 39 | 0.82 | 28.5 | 0.28 | 0.32 | 0.36 | 0.44 | 0.58 |
MSS4020-473ML_ | 47 | 0.93 | 28.0 | 0.25 | 0.28 | 0.31 | 0.42 | 0.56 |
MSS4020-563ML_ | 56 | 1.2 | 22.0 | 0.23 | 0.27 | 0.29 | 0.35 | 0.47 |
MSS4020-683ML_ | 68 | 1.3 | 18.0 | 0.20 | 0.24 | 0.26 | 0.32 | 0.43 |
MSS4020-823ML_ | 82 | 1.5 | 17.0 | 0.18 | 0.21 | 0.23 | 0.30 | 0.40 |
MSS4020-104ML_ | 100 | 2.1 | 15.0 | 0.15 | 0.18 | 0.20 | 0.27 | 0.36 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
2000 | 330 | 100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,2 | 0,3 |