Electrical specifications at 25°C. Operating voltage 400 V max
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
MSS1812T-104MED | 100 | 20 | 0.045 | 0.052 | 3.3 | 5.2 | 5.8 | 6.0 | 2.87 | 4.35 |
MSS1812T-154KED | 150 | 10 | 0.057 | 0.066 | 2.8 | 4.2 | 4.6 | 4.8 | 2.50 | 3.80 |
MSS1812T-224KED | 220 | 10 | 0.086 | 0.098 | 2.3 | 3.6 | 3.8 | 4.0 | 2.09 | 3.16 |
MSS1812T-334KED | 330 | 10 | 0.130 | 0.150 | 1.8 | 2.9 | 3.1 | 3.1 | 1.68 | 2.55 |
MSS1812T-474KED | 470 | 10 | 0.200 | 0.230 | 1.35 | 2.4 | 2.7 | 2.8 | 1.39 | 2.10 |
MSS1812T-684KED | 680 | 10 | 0.240 | 0.270 | 1.33 | 2.0 | 2.2 | 2.3 | 1.24 | 1.88 |
MSS1812T-105KED | 1000 | 10 | 0.450 | 0.520 | 0.85 | 1.7 | 1.8 | 1.8 | 0.93 | 1.40 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation ‡ | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
175 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 28 | 4 | 2 | 12,4 | 0,5 |