Electrical specifications at 25°C. Operating voltage 400 V max
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
MSS1583-103ME_ | 10 | 20 | 0.014 | 0.015 | 17.0 | 12.0 | 13.6 | 14.7 | 5.0 | 7.4 |
MSS1583-123ME_ | 12 | 20 | 0.014 | 0.017 | 14.5 | 11.7 | 13.3 | 14.2 | 4.4 | 6.3 |
MSS1583-153ME_ | 15 | 20 | 0.018 | 0.021 | 13.5 | 10.1 | 11.5 | 12.4 | 4.3 | 6.1 |
MSS1583-183ME_ | 18 | 20 | 0.020 | 0.023 | 12.0 | 9.2 | 10.5 | 11.2 | 3.9 | 5.5 |
MSS1583-223ME_ | 22 | 20 | 0.023 | 0.026 | 10.5 | 8.2 | 9.1 | 10.4 | 3.7 | 5.3 |
MSS1583-333ME_ | 33 | 20 | 0.033 | 0.038 | 8.5 | 7.0 | 7.9 | 8.6 | 3.4 | 4.8 |
MSS1583-473ME_ | 47 | 20 | 0.048 | 0.055 | 7.3 | 5.9 | 6.7 | 7.3 | 2.7 | 3.7 |
MSS1583-683ME_ | 68 | 20 | 0.061 | 0.070 | 6.0 | 4.7 | 5.5 | 6.0 | 2.5 | 3.4 |
MSS1583-104KE_ | 100 | 10 | 0.090 | 0.10 | 4.8 | 3.9 | 4.4 | 4.8 | 2.0 | 2.8 |
MSS1583-154KE_ | 150 | 10 | 0.14 | 0.16 | 3.7 | 3.1 | 3.6 | 3.9 | 1.6 | 2.2 |
MSS1583-224KE_ | 220 | 10 | 0.21 | 0.24 | 3.0 | 2.6 | 3.0 | 3.3 | 1.3 | 1.8 |
MSS1583-334KE_ | 330 | 10 | 0.30 | 0.35 | 2.7 | 2.0 | 2.3 | 2.5 | 1.0 | 1.5 |
MSS1583-474KE_ | 470 | 10 | 0.39 | 0.45 | 2.2 | 1.8 | 2.0 | 2.2 | 0.96 | 1.4 |
MSS1583-684KE_ | 680 | 10 | 0.57 | 0.66 | 1.8 | 1.4 | 1.6 | 1.8 | 0.78 | 1.1 |
MSS1583-824KE_ | 820 | 10 | 0.64 | 0.74 | 1.6 | 1.3 | 1.5 | 1.6 | 0.74 | 1.0 |
MSS1583-105KE_ | 1000 | 10 | 0.86 | 0.99 | 1.5 | 1.1 | 1.3 | 1.4 | 0.63 | 0.86 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
300 | 330 | 100 | 13 | 38,4 | 32,4 | 32 | 24 | 4 | 2 | 8,6 | 0,5 |