Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

MSS1514V Series

High Voltage Power Inductors

RoHS compliant halogen free AEC-Q flag
Coilcraft's MSS1514V Series high-voltage power inductors are the industry’s first rated at 800 V, doubling the voltage capacity of comparable parts in the market. The MSS1514V also features low DCR and high current capability, making it a cost-effective solution for high-voltage, universal off-line (non-isolated) AC/DC and DC/DC power supplies in a variety of industrial and automotive applications. These applications include 800 V battery systems for electric vehicles, grid infrastructure, smart meters/power monitors, residential circuit breakers, building automation, home appliances, and others.
  • 15.5 × 15.5 mm footprint; 13.9 mm high shielded inductors
  • High voltage rating of 800 V
  • 6 inductance values from 33 µH to 1000 µH
  • Low DCR and excellent current handling
  • AEC-Q200 Grade 1 (-40°C to +125°C)

Buy Now:
Count Unit price
1 $5.70
175 $3.49
525 $2.09
1000 $1.63
2500 $1.39
5000 $1.28

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C. Operating voltage 800 V max

Part number 1 Inductance (µH) 2 Tolerance (%) DCR max (Ω) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
10% drop 20% drop 30% drop 20°C rise 40°C rise
MSS1514V-333MED 33 20 0.026 8.6 5.6 6.4 7.2 3.8 4.9
MSS1514V-473MED 47 20 0.038 7.3 4.7 5.3 5.9 3.0 3.9
MSS1514V-104KED 100 10 0.064 5.0 3.2 3.7 4.0 2.4 3.1
MSS1514V-224KED 220 10 0.15 3.0 2.2 2.5 2.7 1.6 2.2
MSS1514V-474KED 470 10 0.28 2.3 1.5 1.7 1.9 1.2 1.7
MSS1514V-105KED 1000 10 0.63 1.5 1.0 1.2 1.3 0.80 1.1
Notes
  1. When ordering, please specify termination code: e.g. MSS1514V-105KED
  2. Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc using an Agilent/HP 4263B LCR meter or equivalent
  3. DCR measured at 25°C on a micro-ohmmeter and a Coilcraft CCF858 test fixture. For other operating temperatures, use this DCR at Temperature calculator
  4. SRF measured using an Agilent/HP 4191A network analyzer or equivalent. Details
  5. Isat: DC current at 25°C that causes the specified inductance drop from its value without current. Temperature derating curves.
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.

Tolerance:

  • K  = 10%
  • M = 20%

Termination:

  • E = RoHS compliant matte tin over nickel over phos bronze
  • Q = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • P = non-RoHS tin-lead (63/37). (Special order, added cost)

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (175 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with (40°C rise) Irms current.
Storage temperature range:
Component: –40°C to +165°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+165°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Current

L vs Frequency

Physical characteristics

mss1514vd.gif
dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_o.gif
175 330 100 13 38,4 32,4 32 24 4 2 14.3 0,5

General specification

Core Material:
Ferrite
Weight:
9.6 - 10.6 g
Packaging:
175/13″ reel; Plastic tape: 32 mm wide, 0.5 mm thick, 24 mm pocket spacing, 14.3 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series

Related product families