Electrical specifications at 25°C. Operating voltage 400 V max
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
MSS1278H-821M_D | 0.82 | 20 | 3.7 | 4.5 | 107 | 26.5 | 29.0 | 31.0 | 7.50 | 10.50 |
MSS1278H-142M_D | 1.4 | 20 | 4.6 | 5.6 | 77.0 | 21.0 | 23.0 | 24.5 | 7.50 | 10.50 |
MSS1278H-202M_D | 2.0 | 20 | 5.1 | 6.2 | 60.0 | 17.6 | 21.2 | 24.0 | 7.00 | 10.00 |
MSS1278H-272M_D | 2.7 | 20 | 5.7 | 7.0 | 49.0 | 14.9 | 16.7 | 18.0 | 6.20 | 8.80 |
MSS1278H-392M_D | 3.9 | 20 | 7.0 | 8.6 | 41.0 | 12.9 | 14.4 | 15.5 | 6.20 | 8.60 |
MSS1278H-472M_D | 4.7 | 20 | 7.8 | 9.4 | 33.0 | 11.4 | 12.7 | 13.7 | 5.30 | 7.40 |
MSS1278H-602M_D | 6.0 | 20 | 10.0 | 12.0 | 27.0 | 10.0 | 11.3 | 12.2 | 5.00 | 7.20 |
MSS1278H-722M_D | 7.2 | 20 | 10.6 | 12.8 | 24.0 | 9.2 | 10.3 | 11.1 | 4.40 | 6.00 |
MSS1278H-872M_D | 8.7 | 20 | 13.5 | 16.3 | 22.0 | 8.3 | 9.3 | 10.0 | 4.30 | 5.80 |
MSS1278H-103M_D | 10 | 20 | 15.0 | 18.0 | 20.0 | 7.6 | 8.4 | 9.2 | 4.20 | 5.60 |
MSS1278H-123M_D | 12 | 20 | 16.0 | 19.2 | 18.0 | 7.0 | 7.9 | 8.5 | 3.80 | 5.40 |
MSS1278H-153M_D | 15 | 20 | 17.0 | 20.4 | 17.0 | 6.5 | 7.3 | 7.9 | 3.60 | 5.10 |
MSS1278H-183M_D | 18 | 20 | 22.0 | 26.5 | 14.0 | 5.7 | 6.5 | 7.0 | 3.40 | 4.80 |
MSS1278H-223M_D | 22 | 20 | 25.0 | 30.0 | 12.0 | 5.1 | 5.8 | 6.2 | 3.00 | 4.30 |
MSS1278H-273M_D | 27 | 20 | 34.0 | 41.0 | 10.0 | 4.6 | 5.2 | 5.6 | 2.80 | 3.90 |
MSS1278H-333M_D | 33 | 20 | 38.0 | 45.0 | 9.5 | 4.2 | 4.7 | 5.1 | 2.70 | 3.80 |
MSS1278H-393M_D | 39 | 20 | 44.0 | 53.0 | 8.5 | 3.8 | 4.3 | 4.7 | 2.60 | 3.70 |
MSS1278H-473K_D | 47 | 10 | 48.0 | 57.0 | 7.5 | 3.6 | 4.0 | 4.4 | 2.30 | 3.20 |
MSS1278H-563K_D | 56 | 10 | 61.0 | 73.0 | 7.0 | 3.3 | 3.7 | 4.0 | 2.20 | 3.10 |
MSS1278H-683K_D | 68 | 10 | 68.0 | 83.0 | 6.5 | 3.0 | 3.3 | 3.6 | 2.00 | 2.70 |
MSS1278H-823K_D | 82 | 10 | 89.0 | 108 | 5.5 | 2.7 | 3.1 | 3.3 | 1.80 | 2.40 |
MSS1278H-104K_D | 100 | 10 | 101 | 121 | 5.0 | 2.4 | 2.8 | 3.0 | 1.70 | 2.30 |
MSS1278H-124K_D | 120 | 10 | 113 | 132 | 4.5 | 2.2 | 2.5 | 2.7 | 1.60 | 2.20 |
MSS1278H-154K_D | 150 | 10 | 155 | 181 | 3.9 | 2.0 | 2.2 | 2.4 | 1.30 | 1.80 |
MSS1278H-184K_D | 180 | 10 | 174 | 208 | 3.6 | 1.8 | 2.0 | 2.2 | 1.20 | 1.70 |
MSS1278H-224K_D | 220 | 10 | 225 | 270 | 3.5 | 1.6 | 1.9 | 2.0 | 1.05 | 1.45 |
MSS1278H-274K_D | 270 | 10 | 257 | 305 | 3.3 | 1.5 | 1.7 | 1.8 | 1.00 | 1.40 |
MSS1278H-334K_D | 330 | 10 | 291 | 350 | 2.9 | 1.3 | 1.5 | 1.6 | 0.92 | 1.30 |
MSS1278H-394K_D | 390 | 10 | 379 | 450 | 2.4 | 1.2 | 1.4 | 1.5 | 0.85 | 1.15 |
MSS1278H-474K_D | 470 | 10 | 430 | 500 | 2.3 | 1.1 | 1.3 | 1.4 | 0.80 | 1.10 |
MSS1278H-564K_D | 560 | 10 | 562 | 660 | 1.9 | 1.0 | 1.2 | 1.3 | 0.66 | 0.90 |
MSS1278H-684K_D | 680 | 10 | 633 | 760 | 1.7 | 0.92 | 1.0 | 1.1 | 0.63 | 0.85 |
MSS1278H-824K_D | 820 | 10 | 721 | 840 | 1.7 | 0.84 | 0.97 | 1.0 | 0.60 | 0.80 |
MSS1278H-105K_D | 1000 | 10 | 970 | 1150 | 1.4 | 0.76 | 0.87 | 0.94 | 0.54 | 0.74 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation ‡ | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 8,7 | 0,5 |