Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
MSS1278-142MLD | 1.4 | 20 | 8.8 | 9.8 | 80.0 | 25.2 | 28.6 | 30.6 | 4.3 | 10.0 |
MSS1278-472MLD | 4.7 | 20 | 13.9 | 15.5 | 30.0 | 13.7 | 15.2 | 15.9 | 4.3 | 6.2 |
MSS1278-562MLD | 5.6 | 20 | 15.7 | 17.5 | 24.0 | 12.2 | 13.7 | 14.6 | 4.3 | 6.2 |
MSS1278-682MLD | 6.8 | 20 | 19.1 | 21.3 | 21.0 | 11.3 | 12.7 | 13.7 | 4.2 | 6.0 |
MSS1278-822MLD | 8.2 | 20 | 20.3 | 22.6 | 20.0 | 10.1 | 11.5 | 12.3 | 4.1 | 5.9 |
MSS1278-103MLD | 10 | 20 | 21.8 | 24.3 | 17.0 | 9.4 | 10.6 | 11.2 | 4.0 | 5.7 |
MSS1278-123MLD | 12 | 20 | 23.2 | 25.8 | 15.0 | 8.8 | 10.0 | 10.7 | 3.7 | 5.2 |
MSS1278-153MLD | 15 | 20 | 27.9 | 31.0 | 13.0 | 7.3 | 8.4 | 9.0 | 3.5 | 4.9 |
MSS1278-183MLD | 18 | 20 | 30.8 | 34.3 | 12.0 | 6.1 | 7.1 | 7.7 | 3.0 | 4.5 |
MSS1278-223MLD | 22 | 20 | 35.5 | 39.5 | 11.0 | 6.0 | 6.8 | 7.2 | 2.9 | 4.0 |
MSS1278-273MLD | 27 | 20 | 45.0 | 50.0 | 10.0 | 5.8 | 6.6 | 7.0 | 2.6 | 3.6 |
MSS1278-333MLD | 33 | 20 | 61.9 | 68.8 | 9.5 | 5.2 | 5.9 | 6.3 | 2.3 | 3.1 |
MSS1278-393MLD | 39 | 20 | 69.1 | 76.8 | 8.5 | 4.7 | 5.4 | 5.8 | 2.1 | 3.0 |
MSS1278-473MLD | 47 | 20 | 72.3 | 80.4 | 7.5 | 4.4 | 5.0 | 5.3 | 2.0 | 2.9 |
MSS1278-563MLD | 56 | 20 | 80.2 | 89.2 | 7.0 | 4.0 | 4.6 | 4.9 | 1.9 | 2.7 |
MSS1278-683MLD | 68 | 20 | 91.3 | 102 | 6.5 | 3.4 | 3.9 | 4.3 | 1.8 | 2.6 |
MSS1278-823MLD | 82 | 20 | 126 | 140 | 5.0 | 3.1 | 3.6 | 3.8 | 1.6 | 2.3 |
MSS1278-104MLD | 100 | 20 | 135 | 150 | 4.5 | 2.9 | 3.3 | 3.5 | 1.5 | 2.2 |
MSS1278-124KLD | 120 | 10 | 182 | 203 | 4.3 | 2.6 | 3.0 | 3.2 | 1.4 | 1.9 |
MSS1278-154KLD | 150 | 10 | 217 | 241 | 4.1 | 2.5 | 2.9 | 3.0 | 1.3 | 1.8 |
MSS1278-184KLD | 180 | 10 | 229 | 255 | 4.0 | 2.3 | 2.6 | 2.7 | 1.2 | 1.7 |
MSS1278-224KLD | 220 | 10 | 324 | 360 | 3.4 | 2.0 | 2.2 | 2.4 | 1.0 | 1.6 |
MSS1278-274KLD | 270 | 10 | 416 | 462 | 3.1 | 1.7 | 2.0 | 2.2 | 0.90 | 1.2 |
MSS1278-334KLD | 330 | 10 | 487 | 542 | 2.9 | 1.7 | 1.9 | 2.0 | 0.80 | 1.0 |
MSS1278-394KLD | 390 | 10 | 534 | 593 | 2.7 | 1.5 | 1.7 | 1.9 | 0.75 | 1.0 |
MSS1278-474KLD | 470 | 10 | 708 | 786 | 2.2 | 1.3 | 1.5 | 1.6 | 0.66 | 0.90 |
MSS1278-564KLD | 560 | 10 | 777 | 864 | 2.0 | 1.2 | 1.4 | 1.5 | 0.60 | 0.80 |
MSS1278-684KLD | 680 | 10 | 1045 | 1162 | 1.7 | 1.2 | 1.3 | 1.4 | 0.55 | 0.75 |
MSS1278-824KLD | 820 | 10 | 1166 | 1296 | 1.4 | 1.0 | 1.2 | 1.3 | 0.50 | 0.70 |
MSS1278-105KLD | 1000 | 10 | 1334 | 1483 | 1.3 | 0.97 | 1.1 | 1.1 | 0.48 | 0.68 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation ‡ | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
500 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 8,7 | 0,5 |